Product News 2018-02
Document Download (PDF:653KB)
“TPW3R70APL” and “TPH5R60APL” are new products in the 100 V N-channel power MOSFET U-MOSIX-H series, suitable for power supplies for industrial equipment.
The new products use surface mount packages: DSOP Advance[1] and SOP Advance, expanding the lineup. By using the latest generation process U-MOSIX-H with a low voltage trench structure, they feature industry’s lowest level[2] On-resistance and have improved the tradeoff between the On-resistance and output charge[3]. In addition, they have inherited the low gate switch charge characteristics from the existing generation process U-MOSVIII-H, reducing the product of On-resistance and gate switch charge[4], a performance requirement index in switching applications.
Notes:
[1] Both sided cooling package
[2] As of December 2017, from a survey by Toshiba Electronic Devices & Storage Corporation.
[3] TPW3R70APL has improved its product of On-resistance (typ.) and output charge (typ.) by about 18 % compared with TPW4R50ANH (U-MOSVIII-H).
[4] TPW3R70APL has reduced its product of On-resistance (typ.) and gate switch charge (typ.) by about 20 % compared with TPW4R50ANH (U-MOSVIII-H).
(Unless otherwise specified, @Ta=25°C)
| Part number | Absolute maximum ratings |
Drain-source On-resistance RDS(ON) max (mΩ) |
Total gate charge Qg typ. (nC) |
Gate switch charge QSW typ. (nC) |
Output charge Qoss typ. (nC) |
Input capacitance Ciss typ. (pF) |
Package | ||
|---|---|---|---|---|---|---|---|---|---|
| Drain- source voltage VDSS (V) |
Drain current (DC) ID @TC=25°C (A) |
@VGS =10 V |
@VGS =4.5 V |
||||||
| 100 | 90 | 3.7 | 6.2 | 67 | 21 | 74 | 4850 | DSOP Advance[1] | |
| 60 | 5.6 | 9.5 | 52 | 14 | 46 | 3300 | SOP Advance | ||
The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.
Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.