Lineup expansion of 100 V N-channel power MOSFET U-MOSIX-H series that helps to improve the efficiency of power supplies for industrial equipment: TPW3R70APL, TPH5R60APL

Product News 2018-02

The package photograph of lineup expansion of 100 V N-channel power MOSFET U-MOSIX-H series that helps to improve the efficiency of power supplies for industrial equipment: TPW3R70APL, TPH5R60APL.

“TPW3R70APL” and “TPH5R60APL” are new products in the 100 V N-channel power MOSFET U-MOSIX-H series, suitable for power supplies for industrial equipment.
The new products use surface mount packages: DSOP Advance[1] and SOP Advance, expanding the lineup. By using the latest generation process U-MOSIX-H with a low voltage trench structure, they feature industry’s lowest level[2] On-resistance and have improved the tradeoff between the On-resistance and output charge[3]. In addition, they have inherited the low gate switch charge characteristics from the existing generation process U-MOSVIII-H, reducing the product of On-resistance and gate switch charge[4], a performance requirement index in switching applications.

Notes:
[1] Both sided cooling package
[2] As of December 2017, from a survey by Toshiba Electronic Devices & Storage Corporation.
[3] TPW3R70APL has improved its product of On-resistance (typ.) and output charge (typ.) by about 18 % compared with TPW4R50ANH (U-MOSVIII-H).
[4] TPW3R70APL has reduced its product of On-resistance (typ.) and gate switch charge (typ.) by about 20 % compared with TPW4R50ANH (U-MOSVIII-H).

Features

  • Industry’s lowest level On-resistance[2]
      RDS(ON)=3.7 mΩ (max) @VGS=10 V (TPW3R70APL)
      RDS(ON)=5.6 mΩ (max) @VGS=10 V (TPH5R60APL)
  • Low output charge and low gate switch charge
  • Allows 4.5 V logic level drive

Applications

  • Power supplies for industrial equipment
    (Efficient DC-DC converters, efficient AC-DC converters, switching power supplies, etc.)
  • Motor control equipment (Motor drives, etc.)

Product Specifications

(Unless otherwise specified, @Ta=25°C)

Part number Absolute
maximum ratings
Drain-source
On-resistance
RDS(ON) max
(mΩ)
Total
gate
charge
Qg
typ.
(nC)
Gate
switch
charge
QSW
typ.
(nC)
Output
charge
Qoss
typ.
(nC)
Input
capacitance
Ciss
typ.
(pF)
Package
Drain-
source
voltage
VDSS
(V)
Drain
current
(DC)
ID
@TC=25°C
(A)
@VGS
=10 V
@VGS
=4.5 V
100 90 3.7 6.2 67 21 74 4850 DSOP Advance[1]
60 5.6 9.5 52 14 46 3300 SOP Advance

Internal Circuit

The illustration of internal circuit of lineup expansion of 100 V N-channel power MOSFET U-MOSIX-H series that helps to improve the efficiency of power supplies for industrial equipment: TPW3R70APL, TPH5R60APL.

Application Circuit Example

The illustration of application circuit example of lineup expansion of 100 V N-channel power MOSFET U-MOSIX-H series that helps to improve the efficiency of power supplies for industrial equipment: TPW3R70APL, TPH5R60APL.
The illustration of application circuit example of lineup expansion of 100 V N-channel power MOSFET U-MOSIX-H series that helps to improve the efficiency of power supplies for industrial equipment: TPW3R70APL, TPH5R60APL.

The application circuits shown in this document are provided for reference purposes only. Thorough evaluation is required, especially at the mass-production design stage. Toshiba Electronic Devices & Storage Corporation does not grant any license to any industrial property rights by providing these examples of application circuits.

Information in this document, including product prices and specifications, content of services and contact information, is correct on the date of the announcement but is subject to change without prior notice.