Product News 2024-08
Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has started mass production of two automotive P-channel power MOSFETs using the TSON Advance(WF) package and has expanded its lineup.
The products are -40V "XPN19014MC" and -60V "XPN27016MC."
"XPN19014MC" and "XPN27016MC" are qualified with the automotive reliability standard AEC-Q101.
The package is a surface mount type TSON Advance(WF) that uses a wettable flank terminal structure, facilitating automated on-board visual inspection. In addition, it has reduced package resistance by adopting the Cu connector structure.
The drain-source On-resistance is specified even under -4.5V measurement conditions, enabling stable operation even during a battery voltage drop. Furthermore, the gate-threshold voltage width is 1.1V, which reduces drain current variance and allows easy control when used in parallel.
(Ta=25°C unless otherwise specified)
Part number |
|||||
|---|---|---|---|---|---|
Polarity |
P-channel |
||||
Absolute maximum ratings |
Drain-source voltage VDSS (V) |
-40 |
-60 |
||
Drain current (DC) ID (A) |
-20 |
-25 |
|||
Drain current (pulsed) IDP (A) |
-60 |
-50 |
|||
Channel temperature Tch (°C) |
175 |
||||
Electrical characteristics |
Drain-source on-resistance RDS(ON) (mΩ) |
VGS=-4.5V |
Max |
29.2 |
36.0 |
VGS=-10V |
Max |
18.7 |
27.3 |
||
Gate threshold voltage Vth (V) |
VDS=-10V |
-1.0 to -2.1 |
|||
Thermal characteristics |
Channel-to-case thermal impedance Zth(ch-c) (°C/W) |
Tc=25°C |
Max |
2.3 |
1.5 |
Package |
TSON Advance(WF) |
||||
Series |
U-MOSVI |
||||
Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.