Lineup Expansion of -40V/-60V Automotive P-Channel Power MOSFETs for Stable Operation of Automotive Equipment

Product News 2024-08

The package photograph of lineup expansion of -40V/-60V automotive p-channel power MOSFETs for stable operation of automotive equipment.

Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has started mass production of two automotive P-channel power MOSFETs using the TSON Advance(WF) package and has expanded its lineup.
The products are -40V "XPN19014MC" and -60V "XPN27016MC."

"XPN19014MC" and "XPN27016MC" are qualified with the automotive reliability standard AEC-Q101.
The package is a surface mount type TSON Advance(WF) that uses a wettable flank terminal structure, facilitating automated on-board visual inspection. In addition, it has reduced package resistance by adopting the Cu connector structure.
The drain-source On-resistance is specified even under -4.5V measurement conditions, enabling stable operation even during a battery voltage drop. Furthermore, the gate-threshold voltage width is 1.1V, which reduces drain current variance and allows easy control when used in parallel.

Applications

  • Automotive equipment : load switches, semiconductor relays, motor drives, etc.

Features

  • AEC-Q101 qualified
  • Low On-resistance
    XPN19014MC : RDS(ON)=18.7mΩ (max) (VGS=-10V)
    XPN27016MC : RDS(ON)=27.3mΩ (max) (VGS=-10V) 
  • TSON Advance(WF) package with a wettable flank terminal structure for easy automated on-board visual inspection

Main Specifications

(Ta=25°C unless otherwise specified)

Part number

XPN19014MC

XPN27016MC

Polarity

P-channel

Absolute

maximum

ratings

Drain-source voltage VDSS (V)

-40

-60

Drain current (DC) ID (A)

-20

-25

Drain current (pulsed) IDP (A)

-60

-50

Channel temperature Tch (°C)

175

Electrical characteristics

Drain-source

on-resistance

RDS(ON) (mΩ)

VGS=-4.5V

Max

29.2

36.0

VGS=-10V

Max

18.7

27.3

Gate threshold

voltage

Vth (V)

VDS=-10V

-1.0 to -2.1

Thermal

characteristics

Channel-to-case

thermal impedance

Zth(ch-c) (°C/W)

Tc=25°C

Max

2.3

1.5

Package

TSON Advance(WF)

Series

U-MOSVI

Internal Circuits

The illustration of internal circuit of lineup expansion of -40V/-60V automotive p-channel power MOSFETs for stable operation of automotive equipment.

Application Circuit Example

The illustration of application circuit example of lineup expansion of -40V/-60V automotive p-channel power MOSFETs for stable operation of automotive equipment.

Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open