July 16, 2020
Toshiba Electronic Devices & Storage Corporation
TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “TB9120AFTG,” a constant-current 2-phase stepping motor driver for automotive applications. The new IC outputs a sine-wave current using only a simple clock input interface, with no need for an advanced functional MCU or dedicated software.
TB9120AFTG was developed as a successor to TB9120FTG, introduced in 2019 as Toshiba’s first automotive stepping motor driver, and provides improved noise resistance.
TB9120AFTG incorporates DMOS FETs with low on-resistance (upper + lower = 0.8Ω (typ.)), which achieve a maximum current of 1.5A[1]. Both the DMOS FETs and the controller that generates micro-stepping sine waves (supporting up to 1/32 steps) are housed in a small QFN type package (6.0 mmx6.0 mm).
The new IC delivers an operating temperature range of -40 to 125℃, and meets AEC-Q100, a certified standard for electronic components for automotive applications.
It is suited to a wide range of automotive general applications using stepping motors, such as adjustment of the projection position of heads-up displays, and in the expansion valves of refrigerant circuits.
Click above for the introduction video.
General multipurpose specifications, especially for automotive applications
Micro step drive, supporting up to 1/32 steps.
Stall detection function
Part number |
|
|---|---|
Driving method |
Constant-current PWM control |
Excitation mode |
Micro step drive, supporting up to 1/32 steps |
Number of drive motors |
Single 2-phase stepping motor |
On resistance |
Upper + Lower = 0.8 Ω (typ.) at 25℃ |
Output current |
1.5 A (absolute maximum rating) |
Error detections |
Stall detection, thermal shutdown, over-current detection, and load open detection |
Operating voltage range |
7 V to 18 V (Absolute maximum rating = 40 V) |
External power supply |
Single power supply |
Operating temperature range |
-40 to 125℃ |
Package |
P-VQFN28-0606-0.65 6.0mmx6.0mm Wettable pins with excellent solderability |
Reliability test |
AEC-Q100 qualified |
Mass production |
Started in April 2020 |
Note:
[1] Actual driven motor current depends on the use environment, and such factors as ambient temperature and power supply voltage.
For more information about the new product, please visit:
For more information about Toshiba’s automotive stepping motor driver ICs, please visit:
Customer Inquiries
System Devices Marketing Dept.III
Automotive Marketing Group II
Tel: +81-3-3457-3440
*Company names, product names, and service names may be trademarks of their respective companies.
*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.