This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba’s line of stepping motor drivers is for a general multipurpose use and suitable for a wide range of automotive applications such as control of valves in refrigerant circuits etc., heads-up displays, and so on. These products have the advantage of being highly efficient at a simple clock input interface, microstep to reduce noise and vibration, and error detections such as a stall detection and an over current detection. Their reliability testing is fully qualified for AEC-Q100. Some good-quality solutions are offered by using Toshiba’s stepping motor drivers for automotive applications.
| Part Number | Package | Output Current |
Power Supply |
Recommended Applications |
Features & Functions | Rel. Level |
|---|---|---|---|---|---|---|
| QFN28-0606-0. 65_Wettable half cut | 1.0A | BATT (5 V regulator) |
HUD mirror angle control、valves control |
PWM control, Constant current drive、Max resolution 1/32 microstep,Stall detection,Mix DECAY mode | AEC-Q100 qualified |
|
| QFN28-0606-0. 65_Wettable half cut |
1.0A | BATT (5 V regulator) |
HUD mirror angle control、valves control |
PWM control, Constant current drive、Max resolution 1/32 microstep,Stall detection,Mix DECAY mode、The EMC improvement version |
AEC-Q100 qualified |
Stock Check & Purchase
require 3 characters or more.