October 19, 2021
Toshiba Electronic Devices & Storage Corporation
KAWASAKI, Japan - Toshiba Electronic Devices & Storage Corporation ("Toshiba") has started mass production of 20 new microcontrollers in the M4N group as new products in the TXZ+™ Family Advanced Class manufactured in a 40nm process. The M4N group includes an Arm Cortex-M4 core with FPU, running up to 200MHz, with an integrated maximum 2MB code flash and 32KB data flash memory with maximum 100K write cycle endurance. These microcontrollers also offer various interface and communications options, such as Ethernet, CAN and USB 2.0 FS OTG controller with integrated PHY. M4N group devices are suited for office equipment, building and factory automation, and Industrial networking and information management devices.
The new M4N group products have enhanced communications functions integrated as a serial memory interface that also supports Quad/Octal SPI, an audio interface (I2S), and an external bus interface, in addition to UART, FUART, TSPI, and I2C, which are supported by a built-in 3-unit DMAC. Moreover, the devices can allocate independent DMA and RAM for each peripheral circuit, and use a bus matrix circuit configuration that ensures efficient data transfers by the bus master. As a result, M4N group devices enable Ethernet controller, CAN, and USB controller to be processed independently in parallel at the same time.
These devices support a variety of sensing applications with a high-speed, high-precision 12-bit analog/digital converter that allows individual sample hold times to be set for each AD input channel with up to 24 channels.
The self-diagnosis functions incorporated in the devices for ROM, RAM, ADC and Clock help customers to achieve IEC60730 Class B functional safety certification.
Documentation, sample software with an example of actual usage, and driver software that controls the interfaces for each peripheral can be downloaded from the Toshiba website. Evaluation boards and development environments are provided in cooperation with Arm global ecosystem partners.
Industrial networking and information management devices requiring Ethernet USB and CAN connectivity.
Printers, communications equipment for building and factory automation, IoT home appliances,
home security, smart meters etc.,
product group |
||
|---|---|---|
CPU core |
Arm Cortex-M4 ‒ floating-point unit (FPU) |
|
Max operation frequency |
200MHz |
|
Internal oscillator |
10MHz(+/-1%) |
|
Internal memory |
Flash (code) |
512KB/1024KB/1536KB/2048KB (Rewritable up to 100,000 times) |
Flash (data) |
32KB (rewritable up to 100,000 times) |
|
RAM |
192KB/256KB and Backup RAM 2KB |
|
I/O port |
86 to 146 |
|
External interrupt |
9 to 16 |
|
External bus interface |
8/16bit width (separate/multiplexed bus) |
|
DMA controller (DMAC) |
Multi-function DMAC: 1 unit High-speed DMAC: 2 units |
|
Timer function |
T32A |
32-bit Timer Event Counter |
LTTMR |
Long Term Timer: 1 channel |
|
RTC |
Real-time Clock: 1 channel |
|
Communication function |
UART |
Asynchronous Serial Communication: 3 to 6 channels |
FUART |
Full Universal Asynchronous Receiver Transmitter: 1 to 2 channels |
|
I2C |
3 to 5 channels |
|
TSPI |
Serial Peripheral Interface: 5 to 9 channels |
|
TSSI |
Synchronous serial interface: 1 to 2 channels |
|
SMIF |
Serial Memory Interface: 1 channel |
|
CEC |
1 channel |
|
CAN |
CAN controller: 2 units |
|
USB |
Universal Serial Bus: 1 to 2 units (USB 2.0 FS OTG controller with integrated PHY) |
|
ETHM |
Ethernet controller (MII,RMII): 1 unit |
|
Analog function |
12-bit AD converter |
16 to 24 channel input |
8-bit Digital to Analog converter |
2 channels |
|
Other peripherals |
Motor control (A-PMD) |
1 channel |
RMC |
Remote Control Signal Preprocessor: 1 to 2 channels |
|
ISD |
Interval Sensor Detection Circuit: 1 to 3 units |
|
I2S |
2 channels |
|
FIR |
FIR calculation circuit: 1 channel |
|
System function |
WDT |
1 channel |
LVD |
Voltage Detection Circuit: 1 channel |
|
OFD |
Oscillation Frequency Detector: 1 channel |
|
On-chip debug function |
Serial Wire /JTAG |
|
Operation voltage |
2.7 to 3.6V, single voltage supply |
|
Package / Pin |
LQFP176 (20mm x 20mm, 0.4mm pitch) |
|
See the URL below for further details on new products.
See the URL below for further details on Toshiba Microcontrollers.
* Arm and Cortex are registered trademarks of Arm limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.
Customer Inquiries:
MCU & Digital Device Sales & Marketing Dept.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.