TXZ+™ Family/TXZ+™4A Series

Arm® Cortex®-M4 processor with FPU core based microcontrollers suitable for motor control and high efficiency signal processing applications. featuring a maximum operating frequency of 200MHz for core performance, built-in single cycle MAC instruction, optimized SIMD instruction, saturation arithmetic instruction and single precision floating point arithmetic, TXZ+4A series is organized into four groups with extensive peripheral capabilities.

TXZ+™ Family/TXZ+™4A Series

Lineup

M4K Group
160MHz operation motor control microcontroller for motor/inverter control with programmable motor control circuit, encoder input circuit, advanced vector engine plus, high-speed 12-bit AD converter, and operational amplifier.
M4M Group
Equipped with CAN controller for industrial networking. 160MHz operation motor control microcontroller with programmable motor control circuit, encoder input circuit, advanced vector engine plus, and high-speed 12ーbit AD converter.
M4G Group
200MHz high-speed microcontroller with large-capacity communication data processing, equipped with serial memory interface, external bus interface, and audio interface.
M4N Group
200MHz operation high-speed microcontroller designed for IoT and smart devices, featuring large-capacity communication data processing and equipped with connectivity-focused interfaces such as Ethernet controller, Universal Serial Bus (USB) interface, and CAN controller.

Documents

Datasheets, Application Notes, Reference Manuals

Download datasheets, application notes and reference manuals from the individual product pages.

Functions

Vector Engines
Vector control traditionally consumes much software resource.
OFD (Oscillation Frequency Detector)
The OFD is a Toshiba original frequency detector which detects abnormal oscillation at the hardware level.
I2S (Inter-IC Sound)
I2S is a serial interface which transfers audio data.

Technical topics

Development tool

Development Environment
Introduce the development environment for microcontrollers equipped with the Arm® core.
Evaluation Boards
Introduction to starter kits and evaluation kits for our microcontrollers.
Sample Software
Sample software is available for each product group. It is also available for download from each product page.
Partner Information
Introduce the correspondence information of partners and function categories.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Queries about purchasing, sampling and IC reliability

Stock Check & Purchase

keyword:

Disclaimer for External Link
Through this website you are able to proceed to the website of our distributors ("Third Party Website") which is not under the control of Toshiba Corporation and its subsidiaries and affiliates (collectively "Toshiba"). The Third Party Website is made available to you as a convenience only and you agree to use the Third Party Website at your own risk. The link of the Third Party Website does not necessarily imply a recommendation or an endorsement by Toshiba of the Third Party Website. Please be aware that Toshiba is not responsible for any transaction done through the Third Party Website, and such transactions shall be subject to terms and conditions which may be provided in the Third Party Website.

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open