February 8, 2022
Toshiba Electronic Devices & Storage Corporation
            
        
    KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched a three-phase brushless DC motor control pre-driver IC, “TC78B011FTG,” and started volume shipments today. The product is for high-speed motors, including those used in server fans and blowers, and in the suction motors of cordless and robot vacuum cleaners.
TC78B011FTG adopts a sine-wave drive method that does not use Hall sensor control. This helps to reduce vibration and noise. In addition, a built-in closed loop speed control function allows a detailed speed profile to be programmed into the IC’s non-volatile memory (NVM), securing suppression of fluctuations in rotation speeds due to power supply voltage or load fluctuations without any need for an external MCU.
Toshiba also mass produces TC78B009FTG, which adopts a rectangular-wave drive method that does not use Hall sensor control, and users can select the appropriate product for their motor drive method.
Part number  | 
|
|---|---|
Power supply voltage (operating range)  | 
5.5 to 27V  | 
Driving method  | 
Sine-wave drive  | 
Features  | 
Hall sensorless  | 
Selectable closed loop or open loop speed control  | 
|
Standby function  | 
|
FET gate current configuration for slew rate control  | 
|
Selectable forward rotation or reverse rotation  | 
|
Supports speed control by PWM duty signal, analog voltage signal, and I2C  | 
|
Supports various setting with I2C interface  | 
|
Package  | 
P-WQFN36-0505-0.50-001 (5mm×5mm×0.8mm)  | 
Sample Check & Availability  | 
Follow the links below for more on the new product.
Follow the link below for more on Toshiba’s motor driver ICs..
To check availability of the new products at online distributors, visit:
Customer Inquiries
Analog & Automotive Device Sales Promotion Group
Tel: +81-44-548-2219
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.