Toshiba Launches Hall Sensorless Sine-wave Drive Three-phase Brushless DC Motor Control Pre-driver IC that Helps to Reduce Vibration and Noise

February 8, 2022

Toshiba Electronic Devices & Storage Corporation

Toshiba Launches Hall Sensorless Sine-wave Drive Three-phase Brushless DC Motor Control Pre-driver IC that Helps to Reduce Vibration and Noise

KAWASAKI, Japan—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched a three-phase brushless DC motor control pre-driver IC, “TC78B011FTG,” and started volume shipments today. The product is for high-speed motors, including those used in server fans and blowers, and in the suction motors of cordless and robot vacuum cleaners.

TC78B011FTG adopts a sine-wave drive method that does not use Hall sensor control. This helps to reduce vibration and noise. In addition, a built-in closed loop speed control function allows a detailed speed profile to be programmed into the IC’s non-volatile memory (NVM), securing suppression of fluctuations in rotation speeds due to power supply voltage or load fluctuations without any need for an external MCU.

Toshiba also mass produces TC78B009FTG, which adopts a rectangular-wave drive method that does not use Hall sensor control, and users can select the appropriate product for their motor drive method.

Applications

  • Fans for servers
  • Cordless vacuum cleaner suction motors
  • Robot vacuum cleaner suction motors
  • Pumps
  • Blowers, etc.

Features

  • Hall sensorless
  • Sine-wave drive
  • Closed loop speed control

Main Specifications

Part number

TC78B011FTG

Power supply voltage

(operating range)

5.5 to 27V

Driving method

Sine-wave drive

Features

Hall sensorless

Selectable closed loop or open loop speed control

Standby function

FET gate current configuration for slew rate control

Selectable forward rotation or reverse rotation

Supports speed control by PWM duty signal, analog voltage signal, and I2C

Supports various setting with I2C interface

Package

P-WQFN36-0505-0.50-001 (5mm×5mm×0.8mm)

Sample Check &

Availability

Buy Online

Follow the links below for more on the new product.

TC78B011FTG

Follow the link below for more on Toshiba’s motor driver ICs..

Motor Driver ICs

To check availability of the new products at online distributors, visit:

TC78B011FTG
Buy Online

Customer Inquiries

Analog & Automotive Device Sales Promotion Group

Tel: +81-44-548-2219

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open