Toshiba Releases Automotive Photorelay with Output Withstand Voltage of 900V

- New device is suitable for 400V automotive battery systems -

August 29, 2024

Toshiba Electronic Devices & Storage Corporation

Toshiba Releases Automotive Photorelay with Output Withstand Voltage of 900V

KAWASAKI, Japan–Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “TLX9152M,” an automotive photorelay[1] with an output withstand voltage of 900V (min) that is highly suitable for application in high voltage automotive batteries. The new photorelay is housed in an SO16L-T package. Volume shipments start today.

Improved charge times and a longer cruising range are essential for wider adoption of electric vehicles, and both require more efficient operation of battery systems. Battery management systems (BMS) realize efficient system operation by monitoring the battery charge status, plus the insulation between the battery and the vehicle body that is essential for the safe use of high-voltage batteries. In BMS that must handle high voltages, electrically insulated photorelays are used.

Photorelays commonly used in battery systems must have a withstand voltage of approximately twice the system voltage. Given this, an output withstand voltage of over 800V is necessary for a 400V system. Toshiba’s new product is suitable for 400V systems as it has an output withstand voltage / supply voltage of 900V.

TLX9152M is housed in an SO16L-T package, widely used for high-voltage photorelays including Toshiba’s TLX9160T, which has an output withstand voltage of 1500V. Use of this package facilitates common circuit board pattern design.

Note:
[1] In photorelays, the primary (control) side and the secondary (switch) side are electrically isolated. Switches connected directly to the AC line and switches between equipment that differ in ground potential can be controlled through insulating barriers.

Applications

Automotive equipment

  • Battery Management Systems: battery voltage monitoring, mechanical relay sticking detection, ground fault detection, etc.
  • Replacement of mechanical relays

Features

  • Output withstand voltage: VOFF=900V (min)
  • Normally open (1-Form-A) device
  • Avalanche current rating: IAV=0.6mA
  • High isolation voltage: 5000Vrms (min)
  • AEC-Q101 qualified
  • Compliant with IEC 60664-1 International Standard

Main Specifications

(Unless otherwise specified, Ta=25°C)

Part number TLX9152M
Contact 1a
Absolute
maximum
rating
Forward current  IF  (mA) 30
On-state current  ION  (mA) 50
Operating temperature  Topr  (°C) -40 to 125
Avalanche current  IAV  (mA) 0.6
Electrical
characteristics
Off-state current
IOFF  (nA)
VOFF=900V Max 100
Output withstand 
voltage  VOFF  (V)
IOFF=10μA Min 900
Recommended
operating
conditions
Supply voltage  VDD  (V) Max 900
Coupled
electrical
characteristics
Trigger LED current
IFT  (mA)
ION=50mA Max 3
Return LED current
IFC  (mA)
Ta=-40 to 125°C Min 0.05
On-state resistance
RON  (Ω)
ION=50mA,
IF=10mA, t<1s
Max 250
Switching
characteristics
Turn-on time  tON  (ms) Max 1
Turn-off time  tOFF  (ms) Max 1
Isolation
characteristics
Isolation voltage  BVS  (Vrms) Min 5000
Clearance distance  (mm) Min 8
Creepage distance  (mm) Min 8
Package Name SO16L-T
Size  (mm) Typ. 10.3×10.0×2.45
Stock Check & Purchase Buy Online

Follow the link below for more on the new product.

TLX9152M

Follow the link below for more on Toshiba’s isolators and solid state relays.

Isolators/Solid State Relays

Follow the link below for more on Toshiba’s automotive devices.

Automotive Devices

To check availability of the new product at online distributors, visit:

TLX9152M
Buy Online

Customer Inquiries

  Optoelectronic Device Sales & Marketing Dept.

  Tel: +81-44-548-2218

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open