Toshiba’s MN series of 3.5-inch 7,200 rpm hard disk drives (HDD) deliver up to 20 TB of storage capacity, making it suitable storage solution for home and SOHO NAS applications. To address NAS-class requirements, MN series provide up to 1.2 million hours MTTF/MTBF, up to 300 TB/year workload rating and support 24/7 power-on operation. MN series also feature vibration compensation technology to help deliver consistent performance in multi-bay storage enclosures.
| Form Factor | 3.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Format | 20/18/16/14/12/8/6 TB | 512e |
| 4 TB | 512e/512n | |
| Rotation Speed | 7200 rpm | |
Capacity |
Mechanical Design |
Buffer Size |
Maximum Sustained Data Rate (Typ.) |
Active Idle Power Consumption (Typ.) |
MTTF/MTBF |
Weight |
Model Number |
|---|---|---|---|---|---|---|---|
20 TB |
Helium-Sealed |
512 MiB |
268 MiB/s |
4.41 W |
1.2 million h |
720 g |
MN10ACA20T |
18 TB |
Helium-Sealed |
512 MiB |
268 MiB/s |
4.14 W |
1.2 million h |
720 g |
MN09ACA18T |
16 TB |
Helium-Sealed |
512 MiB |
268 MiB/s |
4.14 W |
1.2 million h |
720 g |
MN09ACA16T |
16 TB |
Helium-Sealed |
512 MiB |
262 MiB/s |
4.03 W |
1.2 million h |
720 g |
MN08ACA16T |
14 TB |
Helium-Sealed |
512 MiB |
268 MiB/s |
3.77 W |
1.2 million h |
720 g |
MN09ACA14T |
12 TB |
Helium-Sealed |
512 MiB |
268 MiB/s |
3.30 W |
1.2 million h |
690 g |
MN09ACA12T |
| 8 TB | Conventional Air | 256 MiB | 248 MiB/s | 5.61 W | 1.0 million h |
720 g |
MN08ADA800 |
| 6 TB | Conventional Air | 256 MiB | 239 MiB/s | 4.93 W | 1.0 million h |
700 g |
MN08ADA600 |
| 4 TB | Conventional Air | 256 MiB | 243 MiB/s | 4.04 W | 1.0 million h |
693 g |
MN08ADA400E(512e) |
| 4 TB | Conventional Air | 256 MiB | 222 MiB/s | 4.04 W | 1.0 million h |
693 g |
MN08ADA400N(512n) |