MN Series

Toshiba’s MN series of 3.5-inch 7,200 rpm hard disk drives (HDD) deliver up to 20 TB of storage capacity, making it suitable storage solution for home and SOHO NAS applications. To address NAS-class requirements, MN series provide up to 1.2 million hours MTTF/MTBF, up to 300 TB/year workload rating and support 24/7 power-on operation. MN series also feature vibration compensation technology to help deliver consistent performance in multi-bay storage enclosures.

Product Specification

Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Format 20/18/16/14/12 TB 512e
Rotation Speed 7200 rpm
MN07ACA*** Series

Key Features

  • Up to 20 TB Capacity 
  • 7,200 rpm Performance
  • SATA 6.0 Gbit/s Interface
  • Up to 300 total TB Transferred per Year Workload Rating
  • Rotational Vibration (RV) Sensors for Great Scalability and Good Performance
  • 24/7 operation

Applications

  • Branch-office / Remote-office Networked File Storage
  • File and Object storage solutions
  • Archiving and data back-up
  • Consumer NAS file storage
  • Private cloud storage

Lineup

Capacity

Mechanical Design

Buffer Size

Maximum Sustained Data Rate (Typ.)

Active Idle Power Consumption (Typ.)

MTTF/MTBF

Weight
(Max)

Model Number

20 TB

Helium-Sealed

512 MiB

268 MiB/s

4.41 W

1.2 million h

720 g

MN10ACA20T

18 TB

Helium-Sealed

512 MiB

268 MiB/s

4.14 W

1.2 million h

720 g

MN09ACA18T

16 TB

Helium-Sealed

512 MiB

268 MiB/s

4.14 W

1.2 million h

720 g

MN09ACA16T

14 TB

Helium-Sealed

512 MiB

268 MiB/s

3.77 W

1.2 million h

720 g

MN09ACA14T

12 TB

Helium-Sealed

512 MiB

268 MiB/s

3.30 W

1.2 million h

690 g

MN09ACA12T

  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A mebibyte (MiB) means 1 048 576 bytes.
  • MTTF/MTBF (Mean Time to Failure/Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF/MTBF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Documents

문의

문의

문의

자주 있는 문의

자주 있는 문의

구매

구매처

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open