Toshiba’s MN series of 3.5-inch 7,200 rpm hard disk drives (HDD) deliver up to 20 TB of storage capacity, making it suitable storage solution for home and SOHO NAS applications. To address NAS-class requirements, MN series provide up to 1.2 million hours MTTF/MTBF, up to 300 TB/year workload rating and support 24/7 power-on operation. MN series also feature vibration compensation technology to help deliver consistent performance in multi-bay storage enclosures.
| Form Factor | 3.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Format | 20/18/16/14/12/8/6 TB | 512e | 
| 4 TB | 512e/512n | |
| Rotation Speed | 7200 rpm | |
 
            
        
    | Capacity | Mechanical Design | Buffer Size | Maximum Sustained Data Rate (Typ.) | Active Idle Power Consumption (Typ.) | MTTF/MTBF | Weight | Model Number | 
|---|---|---|---|---|---|---|---|
| 20 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 4.41 W | 1.2 million h | 720 g | MN10ACA20T | 
| 18 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 4.14 W | 1.2 million h | 720 g | MN09ACA18T | 
| 16 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 4.14 W | 1.2 million h | 720 g | MN09ACA16T | 
| 16 TB | Helium-Sealed | 512 MiB | 262 MiB/s | 4.03 W | 1.2 million h | 720 g | MN08ACA16T | 
| 14 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 3.77 W | 1.2 million h | 720 g | MN09ACA14T | 
| 12 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 3.30 W | 1.2 million h | 690 g | MN09ACA12T | 
| 8 TB | Conventional Air | 256 MiB | 248 MiB/s | 5.61 W | 1.0 million h | 720 g | MN08ADA800 | 
| 6 TB | Conventional Air | 256 MiB | 239 MiB/s | 4.93 W | 1.0 million h | 700 g | MN08ADA600 | 
| 4 TB | Conventional Air | 256 MiB | 243 MiB/s | 4.04 W | 1.0 million h | 693 g | MN08ADA400E(512e) | 
| 4 TB | Conventional Air | 256 MiB | 222 MiB/s | 4.04 W | 1.0 million h | 693 g | MN08ADA400N(512n) |