require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Toshiba's MQ04AB Series 5,400 rpm HDDs deliver up to 2TB of data storage capacity in 2.5-inch form factor. It is suitable for ultra-portable laptop and notebook PCs, as well as for use in slim-line “all-in-one” desktop PCs. Other uses include high-end multimedia devices where low-power and mobile-class robustness helps to achieve platform design requirements. The MQ04AB series leverage shock sensors to protect the drive from excessive shock events. The MQ04AB Series' quiet operation makes it an excellent storage solution for laptops, slim-line desktops, and applications where capacity, power-profile, and reliability are critical.
Form Factor | 2.5-inch | |
---|---|---|
Interface | SATA 6 Gbit/s | |
Format | 512e | |
Buffer Size | 128 MiB | |
Rotation Speed | 5400 rpm | |
Internal Transfer Speed ( Typ. ) |
819.7 ~ 1733.6 Mbit/s | |
MTTF | 600 000 h | |
Power Consumption ( Low Power Idle ) ( Typ. ) |
0.60 W | |
Weight ( Max ) |
2 TB | 117 g |
1 TB | 92 g |
Capacity | Model Number |
---|---|
2 TB | MQ04ABD200 |
1 TB | MQ04ABF100 |