P300

Toshiba P300 Desktop PC Hard Drive delivers high performance for everyday home or office computing needs. With its two-stage actuator, you can count on smooth, responsive processing power. In addition, your data and media are secured with a loading ramp design to prevent data loss or drive wear and tear. The P300 is available in capacities up to 6 TB.

Applications

  • Desktop Workstations 
  • All-in-one PCs 
  • Desktop PCs
  • External enclosures

Capacity

6 TB, 4 TB, 2 TB

P300

Key Features

Reliable

Reliable

Ramp load technology helps to avoid contact with the disk and minimize the risk wearing.

Versatile

Versatile

Designed for everyday desktop computing.

Data Protection

Data Protection

Built-in shock sensor helps protect the drive and data.

Documents

  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • MTTF/MTBF (Mean Time to Failure/Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. Actual operating life of the product may be different from the MTTF/MTBF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open