X300

Toshiba X300 Performance Hard Drive is designed for your professional or gaming PC. Delivering reliable, large capacity, incredibly high-performance storage. This is made possible by a number of advanced features, including an up to 512 MiB buffer. It even features improved positional accuracy for stable recording. The X300 is ideal for PC gamers, graphic designers, and other users with demanding storage requirement.

Applications

  • Powerful desktop workstations
  • All-in-one PCs
  • Gaming computers
  • Home media computers

Capacity

22 TB, 20 TB, 18 TB, 16 TB, 14 TB, 12 TB, 10 TB, 8 TB, 6 TB, 4 TB

X300

Key Features

Responsive

Responsive

Toshiba’s cache technology delivers real-time drive performance.

Massive Capacity

Massive Capacity

Store your growing gaming libraries & HD content.

High Performance

High Performance

7200 rpm speed with large cache size.

Compare X300 Series

  X300 Pro X300
Suitable for Professional Desktop PC/
Gaming PC
Performance Desktop PC/
Gaming PC
Recording Technology CMR CMR
Workload 300 TB/year 55 TB/year
MTTF / MTBF 1 000 000 hours 600 000 hours

Documents

  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • MTTF/MTBF (Mean Time to Failure/Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. Actual operating life of the product may be different from the MTTF/MTBF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open