Internal / Specialty

Toshiba Client-grade and Internal-Specialty HDD storage devices provide unsurpassed quality and reliability for consumer and work-load limited storage deployments. Leading PC and Consumer platform OEMs consistently rely on Toshiba for cost-efficient capacity with field-proven quality.

Lineup

Surveillance
Advances in video resolution and image processing are altering the value and role that surveillance video plays in our daily lives. Toshiba Surveillance HDDs provide a range of reliable, power-efficient capacities and features to align with the rapidly evolving surveillance marketplace.

Up to 10 TB, 24/7 operation, Support for up to 64 Cameras

NAS
Efficient, scalable network storage capacity is vital for enabling business teams and content creators to work collaboratively. Toshiba NAS HDDs provide a range of storage capacities to help businesses and content creators share common storage resources and preserve valuable digital assets.

Up to 22 TB, 24/7 Operation, Support for up to 24 Drive Bay

PC
Notebook and desktop PCs help us to lead more productive and enjoyable lives. Toshiba PC-grade HDDs provide a very wide range of industry-standard disk storage capacities to help PC and platform designers efficiently store and deliver better quality digital content to enhance our digital lives.

2.5-inch 7mm or 3.5-inch, Up to 14 TB PC-grade capacity, Wide array of PC-grade models

Video
Consumer video recording systems can efficiently store hours of streaming entertainment and other video content. Toshiba Video HDD models deliver reliable storage capacity, engineered for low-power consumption when deployed in consumer-grade video streaming or home surveillance applications.

2.5-inch and 3.5-inch models, Up to 3 TB, Low Power Consumption

N300
Up to 12 drive bays, Workload up to 180 TB/year, CMR*
S300 Pro
Up to 64 cameras, Workload 300 TB/year, CMR*
X300 Pro
Workload up to 300 TB/year, MTTF/MTBF 1.0 million hours, CMR*
P300
7200/5400 rpm speed with up to 256 MiB buffer, For Personal Storage, SMR*
MN Series
Up to 20TB/7200 rpm/CMR*
MQ04 Series
Up to 2 TB/9.5 or 7.0 mm Height/5400 rpm/SMR*

Video Clips

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open