| Form Factor | 3.5-inch |
|---|---|
| Interface | SATA 6 Gbit/s |
| Format | 512e |
| Buffer Size | 512 MiB |
| Rotation Speed | 7,200 rpm |
| Power Consumption ( Active Idle ) |
4.35 W |
| Weight ( Max ) | 720 g |
| Capacity | Model Number |
|---|---|
| 22 TB | MD10ACA22T |
| 20 TB | MD10ACA20T |
| 18 TB | MD10ACA18T |