Toshiba fast load transient response LDO regulators in SOT-25 package help stabilise power supply lines

Reduce voltage fluctuations and power supply noise in electronic systems with rapidly changing load conditions

17th November 2026

TCR5FF series reduce voltage fluctuations and power supply noise in electronic systems with rapidly changing load conditions

Toshiba Electronics Europe GmbH (“Toshiba”) expands its portfolio of low-dropout (LDO) regulators with the introduction of the TCR5FF series. The new family comprises 35 devices designed to help maintain stable power supply rails in noise-sensitive consumer and industrial applications, including security cameras, industrial cameras, high-precision sensors and IoT equipment.

Electronic systems increasingly combine high-speed digital processing with sensitive analogue circuitry while frequently switching between low-power standby and active operating modes. These changing load conditions can introduce voltage fluctuations and power supply noise, making stable voltage regulation an important consideration in system design.

To address these requirements, the TCR5FF series combines the electrical characteristics of Toshiba’s existing TCR5FM series with a compact SOT-25 package that simplifies PCB assembly and allows straightforward visual inspection after mounting.

Compared with the TCR3RM series, load transient response from standby has improved by approximately 80%. As a result, variations in output voltage are reduced even during sudden load changes. The series also features a typical ripple rejection ratio of 91dB at 1kHz, achieved by combining a bandgap circuit, a low‑pass filter, and a high‑speed, low‑noise operational amplifier. This enhances the noise rejection capability of the devices and enables a stable output noise voltage of 5µVrms (typ.). With these features, the TCR5FF series is suitable for noise-sensitive analogue, RF and sensor circuits.

The TCR5FF series supports output currents of up to 500mA, operates across a temperature range of -40°C to +125°C, and is available with fixed output voltages from 0.9V to 5.0V, enabling designers to select the most appropriate device for their application.

Toshiba will continue to expand its portfolio of LDO regulators to support the evolving power management requirements of consumer and industrial electronic systems.

A new window will open