SSM3J35AMFV

Small-signal MOSFET

  • Related Reference Design(4)

Description

Application Scope Analog Switches
Polarity P-ch
Generation U-MOSⅦ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-723 (VESM)
Package Image VESM
JEITA SC-105AA
Package Code SOT-723
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.2×1.2×0.5
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -20 V
Gate-Source voltage VGSS +/-10 V
Drain current ID -250 mA
Power Dissipation PD 0.5 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.0 V
Gate threshold voltage (Min) Vth - -0.3 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 1.4 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 2.1 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 2.9 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.5V 4.0 Ω
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.2V 20 Ω
Input capacitance (Typ.) Ciss - 21 pF
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Oct,2017

Mar,2019

Aug,2024

Sep,2024

Sep,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
SSM3J35AMFV,L3F 8000 Yes General Use

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open