東芝推出採用最新封裝的光繼電器實現高密度貼裝

September 14, 2020

Toshiba Electronic Devices & Storage Corporation

東芝電子元件及儲存裝置株式會社(東芝)推出三款光繼電器TLP3480、TLP3481和TLP3482,這三款光繼電器均採用P-SON4封裝。新封裝的貼裝面積顯著小於SOP封裝;新產品已開始出貨。

這三款新型光繼電器均提供了可媲美SOP封裝產品的斷態輸出端額定電壓和導通額定電流。取決於具體器件,額定值從30V/4.5A到100V/2A不等。

新型P-SON4封裝的貼裝面積為7.2mm²(典型值),比2.54SOP4封裝小74%,比2.54SOP6封裝小84%,非常適合高密度貼裝。此外,這些繼電器在接收器中還採用了東芝最新的MOSFET晶片[1],實現了低導通電阻。

三款階具備高導通額定電流,分別為4.5A、3A和2A。這些光繼電器能夠廣泛應用於多種類型的測量設備應用。

Introduction of New Toshiba photorelay P-SON package

P-SON4

應用

  • 半導體測試設備(記憶體、SoC、LSI等測試設備)
  • 探測卡
  • I/O介面板

產品特性

  • 新型小型封裝P-SON4:2.1×3.4mm(典型值),貼裝面積7.2mm²(典型值)
  • 高導通額定電流
    TLP3480:斷態輸出端額定電壓:30V,導通額定電流:4.5A
    TLP3481:斷態輸出端額定電壓:60V,導通額定電流:3A
    TLP3482:斷態輸出端額定電壓:100V,導通額定電流:2A

產品規格

(@Ta=25°C)

Part number

TLP3480

TLP3481

TLP3482

Contact

1-Form-A

Package

P-SON4

Absolute maximum ratings

OFF-state output terminal voltage VOFF (V)

30

60

100

ON-state current ION (A)

4.5

3

2

ON-state current (pulsed)

 IONP (A)

10

9

6

Trigger LED current IFT max (mA)

3

ON-state resistance RON max (mΩ)

50

100

200

OFF-state current IOFF max (μA)

1

1

1

Output capacitance COFF typ. (pF) 

450

250

170

Isolation voltage BVS min (Vrms)

500

Turn-on time tON max (ms)

5

5

3

Turn-off time tOFF max (ms)

1

Sample Check & Availability

Note:

[1] TLP3480、TLP3481和TLP3482均採用基於溝槽柵結構的U-MOS工藝生產。

更多新產品資訊:

TLP3480

TLP3481

TLP3482

更多東芝光繼電器的產品陣容:

Photorelays (MOSFET Output)

線上代理商產品庫存確認:

TLP3480

TLP3481

TLP3482

客戶查詢:

Optoelectronic Device Sales & Marketing Dept.

Tel: +81-3-3457-3431

台灣地區

台灣東芝電子零組件股份有限公司

TEL: +886-(0)2-25089988

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

開啟新視窗