Expanded Lineup of Bipolar Transistors that Contribute to the Reduction of the Power Consumption of Equipment

Product News 2024-06

The package photograph of expanded lineup of bipolar transistors that contribute to the reduction of the power consumption of equipment.

Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched two bipolar transistors "TTC022” (with SC-62 package: Toshiba’s nickname package is PW-Mini) and "TPCP8515" (Toshiba’s nickname package is PS-8), suitable for gate drive circuits in power devices, current switches of consumer equipment and industrial equipment. The collector-emitter voltage rating and collector current (DC) rating of the new products are both 12 V/5 A.

By optimizing the chip structure, the low collector-emitter saturation voltage of new products TTC022 and TPCP8515 has been reduced by approximately 21 %[1] compared to the Toshiba’s existing product 2SC5714[2] with similar ratings. This contributes to the reduction of the power consumption of equipment.

Toshiba will continue to expand its lineup of products that help reduce the power consumption of equipment.

Notes
[1] Values measured by Toshiba. Test condition: IC=2.0 A, IB=0.067 A
[2] PW-Mini package with collector-emitter voltage rating is 20 V and collector current (DC) rating is 4 A

Applications

Consumer equipment and industrial equipment

  • Gate drive circuits for power devices
  • Current switches, etc.

Features

  • Large collector current (DC) rating: IC=5 A
  • Low collector-emitter saturation voltage:
    VCE(sat)=0.14 V (max) (IC=2.0 A, IB=0.067 A)
  • Small surface-mount type package:
    TTC022 Toshiba’s nickname package PW-Mini (4.6 mm × 4.2 mm (max), t=1.6 mm (max))
    TPCP8515 Toshiba’s nickname package PS-8 (2.9 mm × 2.8 mm (typ.), t=0.8 mm (typ.))

Main Specifications

(Unless otherwise specified, Ta=25 °C)

Part number TTC022 TPCP8515
Polarity NPN
Package Toshiba’s nickname (Name) PW-Mini (SC-62) PS-8 (-)
Size  (mm) 4.6 × 4.2, t=1.6 (max) 2.9 × 2.8, t=0.8 (typ.)
Absolute
maximum
ratings
Collector-emitter voltage
VCEO  (V)
12
Collector current (DC)
IC  (A)
5
Collector current (pulsed)
ICP  (A)
12
Junction temperature
Tj  (°C)
150
Electrical
characteristics
DC current gain
hFE
Min 250
Max 500
Test condition
VCE  (V)/IC  (A)
2/0.5
Collector-emitter
saturation voltage
VCE(sat)  (V)
Max 0.14
Test condition
IC  (A)/IB  (A)
2.0/0.067

Internal Circuits

The illustration of internal circuits of expanded lineup of bipolar transistors that contribute to the reduction of the power consumption of equipment.

Application Circuit Example

The illustration of application circuit example of expanded lineup of bipolar transistors that contribute to the reduction of the power consumption of equipment.

Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.

Characteristic Curve (reference)

The new products TTC022 and TPCP8515 have lower collector-emitter saturation voltage than Toshiba’s existing product 2SC5714[2] with similar ratings.

The illustration of characteristic curve of expanded lineup of bipolar transistors that contribute to the reduction of the power consumption of equipment.

* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

A new window will open