TTC022

Power transistor for high-speed switching applications

Description

Application Scope High-speed switching / DC/DC converters
Features Low Satulation Voltage
Polarity NPN
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name PW-Mini
Package Image Toshiba TTC022 Power transistor for high-speed switching applications product PW-Mini package image
JEITA SC-62
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
4.6×4.2×1.6
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector Current IC 5 A
Collector Current ICP 12 A
Collector power dissipation (mounted on FR4 board (Cu 645mm**2, glass-epoxy t=1.6mm)) PC 1.0 W
Collector power dissipation (mounted on ceramic board (Cu 1600mm**2, t=0.8mm)) PC 2.5 W
Collector-Base Voltage VCBO 12 V
Collector-emitter voltage VCEO 12 V

Electrical Characteristics

Characteristics Symbol Condition Value Unit
DC Current Gain hFE (Max) hFE IC=0.5A
VCE=2V
500 -
DC Current Gain hFE (Min) hFE IC=0.5A
VCE=2V
250 -
Collector Emitter Saturation Voltage (Max) VCE(sat) IB=67mA
IC=2A
0.14 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Mar,2026

Mar,2026

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open