Product News 2024-06
Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched two bipolar transistors "TTC022” (with SC-62 package: Toshiba’s nickname package is PW-Mini) and "TPCP8515" (Toshiba’s nickname package is PS-8), suitable for gate drive circuits in power devices, current switches of consumer equipment and industrial equipment. The collector-emitter voltage rating and collector current (DC) rating of the new products are both 12 V/5 A.
By optimizing the chip structure, the low collector-emitter saturation voltage of new products TTC022 and TPCP8515 has been reduced by approximately 21 %[1] compared to the Toshiba’s existing product 2SC5714[2] with similar ratings. This contributes to the reduction of the power consumption of equipment.
Toshiba will continue to expand its lineup of products that help reduce the power consumption of equipment.
Notes
[1] Values measured by Toshiba. Test condition: IC=2.0 A, IB=0.067 A
[2] PW-Mini package with collector-emitter voltage rating is 20 V and collector current (DC) rating is 4 A
Consumer equipment and industrial equipment
(Unless otherwise specified, Ta=25 °C)
| Part number | TTC022 | TPCP8515 | ||
|---|---|---|---|---|
| Polarity | NPN | |||
| Package | Toshiba’s nickname (Name) | PW-Mini (SC-62) | PS-8 (-) | |
| Size (mm) | 4.6 × 4.2, t=1.6 (max) | 2.9 × 2.8, t=0.8 (typ.) | ||
| Absolute maximum ratings |
Collector-emitter voltage VCEO (V) |
12 | ||
| Collector current (DC) IC (A) |
5 | |||
| Collector current (pulsed) ICP (A) |
12 | |||
| Junction temperature Tj (°C) |
150 | |||
| Electrical characteristics |
DC current gain hFE |
Min | 250 | |
| Max | 500 | |||
| Test condition VCE (V)/IC (A) |
2/0.5 | |||
| Collector-emitter saturation voltage VCE(sat) (V) |
Max | 0.14 | ||
| Test condition IC (A)/IB (A) |
2.0/0.067 | |||
Note:
The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
The new products TTC022 and TPCP8515 have lower collector-emitter saturation voltage than Toshiba’s existing product 2SC5714[2] with similar ratings.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.