Contact us

A new window will open A new window will open

Specialty

Specialty

Specialty hard disk drives (HDD) is optimized for use in a broad range of commercial / industrial applications, such as video streaming, automotive in-cabin systems.
Toshiba Specialty HDD models are available in a variety of standard form factors and specifications providing specific features and operating characteristics designed for commercial and industrial use case.

Video Stream HDD

High-capacity storage optimized for audio/visual (AV) and set-top-box (STB) applications.

Model Number Interface Form Factor Rotation Speed Formatted Capacity Remarks
MQ01ABD***V Series
SATA 2.5-inch , 9.5 mmH 5,400 rpm 1 TB 500 GB 320 GB 250 GB Advanced Format
DT01ABA***V Series SATA 3.5-inch , 26.1 mmH 5,940 / 5,700 rpm 3 TB 2 TB 1 TB 500 GB Advanced Format

Large Capacity HDD for External Storage

Large Capacity HDD suitable for Portable Hard Disk.

Model Number Interface Form Factor Rotation Speed
Formatted Capacity Remarks
MQ03ABB*** Series SATA 2.5-inch , 15.0 mmH 5,400 rpm 3 TB 2 TB Advanced Format

Surveillance HDD

High-capacity storage optimized for surveillance applications

Model Number Interface Form Factor Rotation Speed Formatted Capacity Remarks
MD06ACA***V Series SATA 3.5-inch 7,200 rpm 10 TB 8 TB 6 TB Advanced Format
DT02ABA***V Series 5,400 rpm 4 TB     Advanced Format
MD04ABA***V Series Low Spin 5 TB 4 TB   Advanced Format

Automotive HDD

Ruggedized small form factor storage solutions for extreme environmental (temperature, vibration and altitude) applications.

Model Number Interface Form Factor Rotation Speed Formatted Capacity Remarks
MQ01AAD***C Series SATA 2.5-inch, 9.5 mmH 4,200 rpm 320 GB 200 GB 100 GB Advanced Format


 

  • Definition of capacity: A terabyte (TB) is 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1TB = 240= 1,099,511,627,776 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • 2.2TB or Larger capacity storage products(50KB)

NOTICE

  • Instructions for Dispose 

Please dispose in accordance with local rules.

  • Instructions for erase of the data on the HDDs in case of dispose or transfer

HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.

Contacts

If you have any questions, click one of these links:

Technical queries
Questions about purchasing, sampling and IC reliability
To Top
·Before creating and producing designs and using, customers must also refer to and comply with the latest versions of all relevant TOSHIBA information and the instructions for the application that Product will be used with or for.