X300 Pro

Toshiba X300 Pro Performance Hard Drive, built for high-end workstations and multimedia systems, can support high intensity workloads up to 300 TB/year with increased reliability of MTTF/MTBF 1.0 million hours and room up to 22 TB of storage capacity.
Optimized to handle high-end graphics and videos, the X300 Pro delivers a fast 7200 rpm rotational speed and large cache size to help shorten response time.

Applications

  • Professional desktop workstations
  • Multimedia design workstations
  • High-end gaming computers
  • High workload performance PC

Capacity

22 TB, 20 TB, 18 TB, 16 TB, 14 TB, 12 TB, 10 TB, 8 TB, 6 TB, 4 TB

X300 Pro

Key Features

High Reliability

High Reliability

Supports Workload rate of up to 300 TB/year and MTTF/MTBF 1.0 million hours.

Accurate & Responsive

Accurate & Responsive

Innovative actuator designs help optimize positioning accuracy and read/write performance for real-time access to data.

Powerful Performance

Powerful Performance

7200 rpm speed with up to 512 MiB cache size. Toshiba Cache Technology delivers real-time drive performance.

Compare X300 Series

  X300 Pro X300
Suitable for Professional Desktop PC/
Gaming PC
Performance Desktop PC/
Gaming PC
Recording Technology CMR CMR
Workload 300 TB/year 55 TB/year
MTTF / MTBF 1 000 000 hours 600 000 hours

Documents

  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • MTTF/MTBF (Mean Time to Failure/Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. Actual operating life of the product may be different from the MTTF/MTBF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open