Toshiba’s S300 AI HDD is optimized for AI workloads, enabling fast video data access for real-time analytics. Supporting up to 64 camera and 32 AI streams, it offers scalable performance for modern surveillance. With 550 TB/year workload and up to 2.5 million
hours MTTF, it ensures 24/7 reliability in critical environments.
24 TB, 22 TB, 20 TB, 18 TB, 16 TB, 14 TB, 10 TB, 8 TB
Optimized for AI workloads
Handles high random access efficiently, enabling fast video data retrieval and real-time analytics with high responsiveness.
High scalability
Supports up to 64 high-res camera streams and 32 AI streams, enabling easy scaling to meet evolving AI-driven surveillance requirements.
Enterprise-grade reliability
With an annual workload rating of 550 TB and MTTF of up to 2.5 million hours, it operates 24/7 in mission-critical environments.
| S300 AI | S300 Pro | S300 | |
|---|---|---|---|
| Suitable for | AI-powered Surveillance System |
High-class Surveillance System |
Surveillance System |
| Recording Technology | CMR | CMR | SMR |
| AI Stream | 32 | - | - |
| Number of Camera | Up to 64 | Up to 64 | Up to 64 |
| Drive Bays Supported | Up to 24 | Up to 24 | Up to 8 |
| Workload | 550 TB/year | 300 TB/year | 180 TB/year |
| MTTF / MTBF | Up to 2 500 000 million | 1 200 000 hours | 1 000 000 hours |