Surveillance

Advances in video resolution and image processing are altering the value and role that surveillance video plays in our daily lives. Toshiba Surveillance HDDs provide a range of reliable, power-efficient capacities and features to align with the rapidly evolving surveillance marketplace.

Lineup

S300 AI
Up to 32 AI stream, Workload 550 TB/year, CMR*
S300 Pro
Up to 64 cameras, Workload 300 TB/year, CMR*
S300
Up to 64 cameras, Workload up to 180 TB/year, SMR*
DT02-VH Series
Up to 6TB/3.5-inch/5400rpm/SMR*
DT02-V Series
4 TB/3.5-inch/5400 rpm/SMR*

*CMR: Conventional Magnetic Recording, SMR: Drive-Managed SMR (Shingled magnetic recording) 

Support

Check Compatibility
Check Product Archive

문의

문의

문의

자주 있는 문의

자주 있는 문의

구매

구매처

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open