This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
3글자 이상 입력하세요. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
3글자 이상 입력하세요.
A linear image sensor is a solid-state device that converts an optical image into an analog signal in a line-by-line fashion. There are two types of linear image sensors with distinct circuit configurations: CMOS image sensors and CCD image sensors. Linear image sensors are suitable for applications such as copier scanning components, image scanners, barcode readers, the line scan camera used for a visual examinations (a film, printed matter, cloth, etc.), grain color sorter, etc. and bank note recognition systems in banking terminals.
Toshiba has long been an industry leader in the area of linear image sensors for scanning applications, delivering a multitude of products to major market segments. Toshiba will expand its portfolio of image sensors for sensing applications and is focused on the development of technologies and products applicable to a wide range of applications.
Linear Image Sensors Product Lineup
Search for linear image sensors that best suit your needs.
재고 확인 및 구매
3글자 이상 입력하세요.