Isolators/Solid State Relays

Toshiba's portfolio of Isolators/Solid State Relays includes photocouplers, solid-state relays and fiber-optic transmission modules. Toshiba's photocouplers help improve the safety, cut the power consumption and reduce the size of end products.

Lineup

Photocouplers

Gate Driver Photocouplers
These photocouplers are suitable for driving IGBT/MOSFET gates. The lineup includes a wide range of products, including those with a built-in overcurrent protection function and 6.0-A output current.
Photocouplers for High Speed Communication
Toshiba offers photocouplers compliant with a wide range of communication standards such as low- to medium-speed RS-232 and high-speed RS-485 as well as factory networks.
Isolation Amplifiers & Isolated Delta - Sigma Modulators
Our isolation amplifier is an optically coupled device with a high-precision ΔΣAD converter on the input side. It is particularly suitable for realizing current sensor and voltage sensor.
Automotive Photocouplers
Automotive photocoupler supports IATF16949. The product lineup includes various output type products. These products are checked for reliability based on AEC-Q101.
Photocouplers for IPM Interface
This photocoupler, supporting power supply voltages of 5 V and 15 V, is best suited to serve as an insulated interface for IPMs (Intelligent Power Modules).
Transistor Output Photocouplers
Transistor-output photocouplers are used for a wide range of applications such as feedback circuits in power supplies and interfaces in industrial equipment.
Photovoltaic Output Photocouplers (for MOSFET Drive)
In a photovoltaic-output photocoupler, the light emitted by an LED is received by a photodiode array (PDA), which converts it into an output voltage.

Digital Isolators

Standard Digital Isolators
Toshiba standard digital isolators feature excellent noise immunity and a wide range of channel configurations and data rates. Our portfolio includes high-speed and low-power devices for consumer and industrial applications.
Isolation Amplifiers (Digital Isolators)
Delivering a high signal-to-noise ratio through advanced ADC technology, our isolation amplifiers provide precise current and voltage sensing. High CMTI and optional high-speed overcurrent detection improve the accuracy and safety of inverter and servo drive systems.
Automotive Standard Digital Isolators
An automotive-grade standard digital isolator compliant with IATF 16949. These products are suitable for automotive network communication such as CAN, LIN, and SPI. They are qualified to AEC-Q100 standards for reliability.

Solid State Relays

Photorelays (MOSFET Output)
Photorelays are semiconductor relays consisting of an LED optically coupled to a MOSFET that are used mainly as replacements for signal relays. Having no movable contacts, photorelays are known to have better long-term reliability than mechanical relays.
Automotive Photorelays (MOSFET Output)
Automotive photorelay supports IATF16949. Non-contact relays contribute to power saving and long life. The combination of photovoltaic coupler and MOSFET can be used to realize contactless relay.
Triac Output Photocouplers / Thyristor Output Photocouplers
Triac-output photocouplers are suitable for controlling AC loads. Thyristor-output photocouplers are used to control AC loads that are directly connected to a 100-Vac or 200-Vac commercial power supplies or to protect power supplies etc.
Photovoltaic Output Photocouplers (for MOSFET Drive)
In a photovoltaic-output photocoupler, the light emitted by an LED is received by a photodiode array (PDA), which converts it into an output voltage.

Fiber Optic Transmitting Modules

Fiber Couplers (TOSLINK™)
A fiber coupler (TOSLINK™) is an optical transmission device that converts a digital electric signal into an optical signal to transmit data.

You can narrow down the search for applicable products by selecting specifications.

Product type
Category
Package name (Toshiba)
Results:
Product type
VOFF (Max) (V)
-
ION (Max) (A)
-
RON (Max) (Ω)
-
COFF (Typ.) (pF)
-
Package name (Toshiba)
Category
Results:
Product type
Data transfer rate (Max) (Mbps)
Output Interface
Number of Circuits
Configuration
VCC/VDD (Min) (V)
VCC/VDD (Max) (V)
BVS (Min) (Vrms)
Results:

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Documents

Technical topics

Recommended Motor Control Products
Provide system solutions utilizing high-power electronic technology
Application

Reference Design

3kW Power Supply for Servers and Telecoms Using Surface-Mounted SiC MOSFET
In recent years, data centers have been growing larger and becoming more densely packed. As a result, power supplies for servers are now required to be more efficient, more powerful, and more space-saving, making high power density essential. By adopting our latest surface-mounted SiC devices, we have achieved high power density by separating the power supply from the main board and implementing it as a sub-board.In addition to server applications, this solution can also be applied to telecom systems and other applications that use 48V.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
10kW 3-Phase AC 400V Input PFC Converter
This design is capable of supplying 10kW of power with a DC output of 750V. 3-phase AC input (312V to 528V) and employs a 3-phase totem-pole configuration using 1200V SiC MOSFETs outputs 750V DC. It is suitable for applications such as EV charging stations and various industrial equipment that use 3-phase AC power input.This reference design provides explanations of the design points, usage methods, and adjustment methods of each part of the circuit, as well as design information including circuit diagrams, board patterns, etc. which can be useful for your design.
This is a picture of Isolated Gate Drive Circuit for 3-Phase Inverter.
Isolated Gate Drive Circuit for 3-Phase Inverter
In recent years, 3-phase inverters in industrial equipment have become important to achieving a low-carbon society. This is the gate drive circuit with various protection functions which can safely drive the power module used for the 3-phase inverter.Design tips on each portion of the circuit, method of operation, and design information such as circuit diagrams and PCB patterns are available, please use them for your design.
This is a picture of Gate Drive for SiC MOSFET Module.
Gate Drive for SiC MOSFET Module
In recent years, SiC MOSFET modules have increasingly replaced conventional Si power devices in power converters, such as industrial motor drives and railway traction inverters, to reduce size and power loss.This gate driver is designed to drive such modules safely and includes multiple protection functions. It uses the pre-driver coupler TLP5231 together with external buffer MOSFETs, enabling large gate-drive current while providing isolation for high-current/high-voltage SiC MOSFET modules. The design offers a two-channel configuration (high-side and low-side) on a compact 62 mm × 100 mm board that can be integrated into our Dual MOSFET modules.We also provide key design considerations, usage and adjustment guidance for each circuit block, along with circuit diagrams and PCB pattern information to support your design work. Note: new designs using 2SC6026MFV are Not Recommended for New Design (NRND) as of April 26.
PCB Photo (example)
1.6 kW Server Power Supply (Upgraded)
Thanks to Toshiba’s latest power devices and digital isolator, this 1U size and 12 V output 1.6 kW server power supply achieves higher efficiency at whole load than the existing reference design which uses the same circuit topology. Design files and guides for circuit design and operation are available as reference design.
3-Phase Inverter Using SiC MOSFET
This reference design provides design guide, data and other contents of the 3-phase inverter using 1200 V SiC MOSFET. It drives AC 440V motors.「Please note that TAR5S50U / TA75W01FU were designated as Not Recommended for New Design (NRND) as of April, 2026.」
PCB Photo (example)
3-Phase Multi-Level Inverter using MOSFET
This reference design provides design guide, data and other contents of the 3-Phase Multi-Level Inverter with 5 level output. It uses 150 V MOSFETs to drive AC 200 V Motor.
1.6 kW T-Type 3-Level PFC Power Supply
1.6 kW T-Type 3-Level PFC Power Supply
This reference design provides design guide, data and other contents of 1.6kW AC-DC converter power supply using T-Type 3-Level power factor correction (PFC) circuit.
Board photo of 100 W LLC DC-DC Converter
100 W LLC DC-DC Converter
This reference design provides design guide, data and other contents of 100 W LLC DC-DC Converter which uses Zero Volt Switching implemented using LLC resonance.Please note that 2SA2070 / 2SC5810 were designated as Not Recommended for New Design (NRND) as of April,2026.
Photo of 100 W power supply for LED Lighting.
100 W Power Supply for LED Lighting
This reference design provides design guide, data and other contents of the constant current 100 W Power Supply for LED Lighting with PFC and a wide range of input voltage i.e. AC90V to 264V.
Exterior photo of 1 kW full-bridge DC-DC converter.
1 kW Full-Bridge DC-DC Converter
This reference design provides design guide, data and other contents of 1 kW server power supply using phase shifetd full-bridge DC-DC converter.
HVAC application of photovoltaic-output photocoupler and MOSFET as replacement for mechanical relay.
Photovoltaic-Output Photocoupler and MOSFET as Replacement for Mechanical Relay
Solid state relay with photovoltaic-output coupler, TLP3906, and MOSFET, TPH1R306PL. Describes design guidance of solid state relay circuit as replacement of mechanical relay.
Features of 1.2V/100A output DC-DC converter compliant with 48V bus voltage.
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.「Please note that 2SC5886A was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Features of 300W Isolated DC-DC converter.
300W Isolated DC-DC Converter
This reference design provides specification, block diagram and PCB layout data of 300W isolated DC-DC converter which is small size and suitable for consumer applications.
Inverter application example of smart gate driver coupler TLP5214A inverter application.
Smart Gate Driver Coupler TLP5214A Inverter Application
This reference design provides example circuits, design guide of built-in functions and thermal design guide for applying TLP5214A to inverter circuit as gate driver.
Block diagram of 200W AC-DC power supply.
200W AC-DC Power Supply
This reference design provides specification, block diagram and PCB layout data of DC24V/200W AC-DC power supply suitable for consumer applications and embedded power supply.
Application block diagram of application circuit (current sensing) of the TLP7920 isolation amplifier.
Application Circuit (Current sensing) of the TLP7920 Isolation Amplifier
This reference design provides design guide and example of simulation waveform for phase current detection with optical isolation amplifier for motor control of servo and inverter.
Application block diagram of application circuit (voltage sensing) of the TLP7920 isolation amplifier.
Application Circuit (Voltage sensing) of the TLP7920 Isolation Amplifier
This reference design provides design guide and example of simulation waveform for bus voltage detection with optical isolation amplifier for motor control of servo and inverter.
Application block diagram of aplication circuit (current sensing) of the TLP7820 isolation amplifier.
Application Circuit (Current sensing) of the TLP7820 Isolation Amplifier
This reference design provides design guide and example of simulation waveform for phase current detection with optical isolation amplifier for motor control of servo and inverter.
Application block diagram of application circuit (voltage sensing) of the TLP7820 isolation amplifier.
Application Circuit (Voltage sensing) of the TLP7820 Isolation Amplifier
This reference design provides design guide and example of simulation waveform for bus voltage detection with optical isolation amplifier for motor control of servo and inverter.
Features of 1.6kW, 80Plus Platinum class, high efficiency server AC-DC power supply .
1.6kW, 80Plus Platinum Class, High efficiency Server AC-DC Power supply
This reference design provides design guide, data and other contents of 1.6kW 80Plus Platinum class power supply using Semi-bridgeless/Isolated phase shift full bridge.

문의

기술 문의

문의

문의

자주 있는 문의

자주 있는 문의

* TOSLINK™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open