MG11 Series

Built on 50 years of Toshiba’s HDD innovation, the MG11 Series delivers new levels of capacity, performance, and quality. Packing up to 24TB into a standard 3.5-inch conventional magnetic recording (CMR) HDD, the MG11 Series enables cloud-scale infrastructure to build higher storage densities at lower TCO. The MG11 Series features up to a 10-disk helium-sealed 3.5-inch design, which leverages Toshiba’s innovative Flux Control Microwave Assisted Magnetic Recording (FC-MAMR™) technology to achieve 2.4TB per disk. Built to meet growing data storage demands, the MG11 Series has a high workload rating of 550TB with 7200 rpm, and is available in 6Gbps SATA and 12Gbps SAS interfaces. Engineered for 24/7 quality and enterprise reliability, the MG11 Series has an MTTF of 2.5 million hours. SED and SIE options are available to secure data and deliver peace of mind. In addition to 24TB, the MG11 is available in 22TB, 20TB, 18TB, 16TB, and 14TB in both SAS and SATA interfaces with SIE and SED options.

Product Specification

Form Factor 3.5-inch
Buffer Size 1 GiB
Rotation Speed 7200 rpm
MTTF/MTBF (AFR) 2 500 000 h (0.35 %)
Weight (Max) 730 g
MG11 Series

Key Features

  • Up to 24 TB capacity
  • Conventional Magnetic Recording (CMR) for broad compatibility
  • Toshiba 2nd generation Flux Control Microwave-assisted Magnetic Recording (FC-MAMR™) Technology
  • Industry-leading 10-disk helium-sealed design for superior storage density
  • Industry Standard 3.5-inch 26.1 mm height Form Factor
  • 7200 rpm Performance
  • Lower operational power profile, providing excellent power efficiency (W/TB) for better TCO
  • 550 Total TB Transferred per Year Workload Rating 
  • Sanitize Instant Erase (SIE) option model and Self Encrypting Drive (SED) option model

Applications

  • Data Center Applications
  • Big Data
  • Video Surveillance
  • Capacity-Optimized Cloud-scale and Rack-Scale Storage Systems
  • Compliance Data Archives and Data Life-Cycle Management Storage Systems
  • Data Back-up Infrastructure

Lineup

Capacity Interface Format Type Model Number
24TB SAS-5 and later 512e/4Kn* Standard MG11SCA24TE
24TB SAS-5 and later 512e/4Kn* SIE MG11SCA24TEY
24TB SAS-5 and later 512e/4Kn* SED MG11SCP24TE
22TB SAS-5 and later 512e/4Kn* Standard MG11SCA22TE
22TB SAS-5 and later 512e/4Kn* SIE MG11SCA22TEY
22TB SAS-5 and later 512e/4Kn* SED MG11SCP22TE
20TB SAS-5 and later 512e/4Kn* Standard MG11SCA20TE
20TB SAS-5 and later 512e/4Kn* SIE MG11SCA20TEY
20TB SAS-5 and later 512e/4Kn* SED MG11SCP20TE
18TB SAS-5 and later 512e/4Kn* Standard MG11SCA18TE
18TB SAS-5 and later 512e/4Kn* SIE MG11SCA18TEY
18TB SAS-5 and later 512e/4Kn* SED MG11SCP18TE
16TB SAS-5 and later 512e/4Kn* Standard MG11SCA16TE
16TB SAS-5 and later 512e/4Kn* SIE MG11SCA16TEY
16TB SAS-5 and later 512e/4Kn* SED MG11SCP16TE
14TB SAS-5 and later 512e/4Kn* Standard MG11SCA14TE
14TB SAS-5 and later 512e/4Kn* SIE MG11SCA14TEY
14TB SAS-5 and later 512e/4Kn* SED MG11SCP14TE
Capacity Interface Format Type Model Number
24TB SATA-3.3 512e/4Kn* Standard MG11ACA24TE
24TB SATA-3.3 512e/4Kn* SIE MG11ACA24TEY
24TB SATA-3.3 512e/4Kn* SED MG11ACP24TE
22TB SATA-3.3 512e/4Kn* Standard MG11ACA22TE
22TB SATA-3.3 512e/4Kn* SIE MG11ACA22TEY
22TB SATA-3.3 512e/4Kn* SED MG11ACP22TE
20TB SATA-3.3 512e/4Kn* Standard MG11ACA20TE
20TB SATA-3.3 512e/4Kn* SIE MG11ACA20TEY
20TB SATA-3.3 512e/4Kn* SED MG11ACP20TE
18TB SATA-3.3 512e/4Kn* Standard MG11ACA18TE
18TB SATA-3.3 512e/4Kn* SIE MG11ACA18TEY
18TB SATA-3.3 512e/4Kn* SED MG11ACP18TE
16TB SATA-3.3 512e/4Kn* Standard MG11ACA16TE
16TB SATA-3.3 512e/4Kn* SIE MG11ACA16TEY
16TB SATA-3.3 512e/4Kn* SED MG11ACP16TE
14TB SATA-3.3 512e/4Kn* Standard MG11ACA14TE
14TB SATA-3.3 512e/4Kn* SIE MG11ACA14TEY
14TB SATA-3.3 512e/4Kn* SED MG11ACP14TE

* Default format is 512e. Convertible to 4kn format.

  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
  • A mebibyte (MiB) means 1,048,576 bytes.
  • MTTF/MTBF (Mean Time to Failure/Mean Time Between Failure) is not a guarantee or estimate the product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation. The actual product life of the product may vary.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • SED supports TCG Enterprise SSCs.
  • The HDDs which have any security function may not be available in the countries where the use of such HDDs is prohibited or limited due to export control and local regulations.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Documents

Name Date

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.

* FC-MAMR™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Information in this document, including product prices and specifications, content of services and contact information, is current and believed to be accurate as of the date of the announcement, but is subject to change without prior notice.
* Company names, product names, and service names mentioned herein may be trademarks of their respective companies.

A new window will open