Asia-Pacific
English
简体中文
繁體中文
한국어
日本語
Americas
English
Europe (EMEA)
English



Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

DT01-V Series

Toshiba's DT01ABA-V series of 5,940 rpm 3.5-inch HDD deliver up to 3 TB of storage capacity. The DT01ABA-V series is suitable for video editing, set-top-box (STB), digital video recorders (DVR) and network video recorders (NVR) applications where large capacity, low power and low acoustics are critical.

Product Specification

Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Format 512e
Buffer Size 64 MiB or 32 MiB
Max Data Transfer Speed 3 TB, 2 TB 1815 Mbit/s
1 TB, 500 GB 1822 Mbit/s
Weight ( Max ) 3 TB, 2 TB 680 g
1 TB, 500 GB 450 g
DT01ABA***V Series

Key Features

  • Up to 3 TB of Storage Capacity
  • 24/7 operation
  • Annual workload rating of 72 TB/year
  • 3.5-inch, Low Profile Form Factor
  • 3TB         - 5940 rpm
    2TB/1TB  - 5700 rpm
  • SATA up to 6.0 Gbit/s
  • Advanced Format (AF) 512e Sector Length

Applications

  • Video Editing Systems
  • Set-Top-Box (STB)
  • Digital Video Recorders (DVR)
  • Network Video Recorders (NVR)

Lineup

Capacity Max Data Transfer Speed Power Consumption
 ( Low Power Idle ) ( Typ. )
Model Number
3 TB 1493 Mbit/s 4.2 W DT01ABA300V
2 TB 1432 Mbit/s 3.3 W DT01ABA200V
1 TB 1443 Mbit/s 3.0 W DT01ABA100V
500 GB 1 head : 1443 Mbit/s
2 head : 1272 Mbit/s
3.0 W DT01ABA050V
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.

Documents

Name Date

Contacts

Contact us

Contact us

Frequently Asked Questions

FAQs

Purchase

Where to Buy

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.