require 3 characters or more.
About information presented in this cross reference
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
Select Product Categories
Toshiba's MD06ACA-V series of surveillance HDDs deliver up to 10 TB of storage capacity and support for up to 64 high definition cameras. The MD06ACA-V is designed for demanding 24/7 surveillance environments with industry-standard 3.5-inch form factor. For great reliability and scalability in RAID and multi-disk enclosures, MD06ACA-V models utilize RV sensor technology to compensate for the effects of vibration from adjacent drives or cooling fans. With a range of available large capacities and great performance Toshiba's MD06ACA-V series HDDs are a great match for high resolution camera feeds and longer retention periods for surveillance data sets.
Form Factor | 3.5-inch | |
---|---|---|
Interface | SATA 6 Gbit/s | |
Format | 512e | |
Buffer Size | 256 MiB | |
Rotation Speed | 7200 rpm | |
Data Transfer Speed |
10 TB | 237 MiB/s |
8 TB, 6 TB | 230 MiB/s | |
Power Consumption ( Active Idle ) ( Typ. ) |
7.15 W | |
MTTF | 1 000 000 h ( Surface temperature:40°C or less) |
|
Weight ( Max ) | 770 g |
Capacity | Model Number |
---|---|
10 TB | MD06ACA10TV |
8 TB | MD06ACA800V |
6 TB | MD06ACA600V |