Toshiba Launches Low Power Consumption Brushed DC Motor Driver IC with Popular Pin-assignment HSOP8 Package

May 30, 2019

Toshiba Electronic Devices & Storage Corporation

TB67H450FNG

TOKYO—Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched “TB67H450FNG,” the latest addition to its line-up of brushed DC motor driver ICs. The new product with a maximum rating of 50V/3.5A[1] drives motors with a wide range of operating voltage. It also offers a small HSOP8 surface mount package with a popular pin-assignment that enhances the product sourcing possibility. Mass production starts today.

 

The new IC can drive brushed motors with a power supply ranging from 4.5V to 44V. It supports wide range of applications that includes, USB powered, battery powered, and industrial 12-36V devices. TB67H450FNG also has 3.5A current driving capability that can be used in applications such as robot vacuum cleaners, refrigerators and other home appliances actuators, office equipment, ATM machines, and many others.

 

To meet demand for lower power consumption, Toshiba has also optimized the TB67H450FNG standby current consumption with a new power supply circuit that allows the stop mode to move into standby mode automatically and to turn off the VCC regulator for internal circuit operation. This helps OA equipment and home appliances to cut energy consumption and improves the battery life of battery powered devices.

 

Housed in a small surface-mount type HSOP8 pin package, the IC achieves space saving and yet good heat dissipation through the package thermal pad design.

Key Features

  • Wide range of operating voltages: from 4.5V to 44V for large-current drive devices
  • Low standby current consumption: 1 μA (max) @VM=24V, Ta=25°C
  • Small 8-pin surface mount package HSOP8 with a popular pin-assignment and with bottom side E-pad to enhance thermal dissipation.

Applications

Industrial equipment, including OA equipment and banking terminals; home appliances, including robot vacuum cleaners; battery powered devices (electronic locks and small household robots); and devices using 5V USB power supplies

Main Specifications

Part number
Supply voltage (operating range) 4.5V to 44V
Output voltage/current
(Absolute maximum rating)
50V/3.5A
Number of H-bridge channels 1ch
Motor to apply DC Brushed motor
Output on-resistance (upper + lower) 0.6Ω (typ.)@VM=24V, Ta=25℃
Safety function Over current detection, thermal shut down, and under voltage lockout
Package

HSOP8
(Size: 4.9mm×6.0mm)

Other features

Current consumption in standby mode: 1 μA or less
Constant-current control
(constant-current PWM control)
Support forward/reverse/stop control

Stock Check & Purchase

Note:

[1] Actual driven motor current depends on the use environment and such factors as ambient temperature and power supply voltage.

For more information about the new product, please visit

To check the availability of the new product at online distributors, please visit

* Company names, product names, and service names may be trademarks of their respective companies.

Customer Inquiries

System Devices Marketing Dept.II
Tel: +81-3-3457-3332

Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.