Checkbox: Display or Hide columns. |
|
Part Number
Datasheet
Link
Life-cycle
Analog Input:
Composite
(ch)
Analog Input:
Y/C
(ch)
Analog Input:
YCbCr
(up to D2)
(ch)
Analog Input:
RGB
(up to D2)
(ch)
Analog Input:
RGB
(up to D2)
* also useable
as YCbCr input
(ch)
Analog Input:
RGB:
WVGA
* also useable
as YCbCr input
(ch)
Analog Input:
RGB:
WVGA
(ch)
Analog Input:
RGB:
WQVGA
* also useable
as YCbCr input
(ch)
Digital Input:
RGB:
WVGA
(6-bit x 3)
(ch)
Digital Input:
RGB:
WVGA
(8-bit x 3)
(ch)
Digital Input:
RGB:
VGA
(8-bit x 3)
(ch)
Digital Input:
RGB:
WQVGA
(8-bit x 3)
(ch)
Digital Input:
RGB:
QVGA
(8-bit x 3)
(ch)
Digital Input:
RGB
(up to 85MHz, 8bit x 3)
(ch)
Digital Input:
ITU-R BT.601
(up to D2)
(ch)
Digital Input:
ITU-R BT.656
(D1)
(ch)
Digital Input:
LVDS
(up to 40MHz)
(ch)
Digital Input:
LVDS
(Dual or single 2ch, up to 100MHz)
(ch)
Digital Output:
ITU-R BT.601
(up to D2)
(ch)
Digital Output:
ITU-R BT.601
(D1)
(ch)
Digital Output:
ITU-R BT.656
(D1)
(ch)
Digital Output:
ITU-R BT.656:
D1
(Two lines output)
(ch)
Digital Output:
YCbCr
(8-bit 54MHz D2)
(ch)
Digital Output:
YCbCr
(8-bit 54MHz D2)
*output enable
for SAV/EAV
(ch)
Digital Output:
RGB:
WVGA
(8-bit x 3)
(ch)
Digital Output:
RGB:
WVGA
(6-bit x 3)
(ch)
Digital Output:
RGB:
VGA
(8-bit x 3)
(ch)
Digital Output:
RGB:
VGA
(6-bit x 3)
(ch)
Digital Output:
RGB:
WQVGA
(8-bit x 3)
(ch)
Digital Output:
RGB:
WQVGA
(6-bit x 3)
(ch)
Digital Output:
RGB:
QVGA
(8-bit x 3)
(ch)
Digital Output:
LVTTL
(Data 28bit, Clock)
(ch)
Digital Output:
LVDS
(Dual or single 2ch, up to 100MHz)
(ch)
Digital Output:
YUV656
(up to 80MHz at SDR mode or 75MHz at DDR mode)
(ch)
Multi color decoder
(NTSC/PAL/SECAM)
(ch)
Multi color decoder
(NTSC/PAL)
(ch)
Dynamic YC gamma
(ch)
Dynamic Y gamma
(ch)
Dynamic YC gamma
using histogram detection
(ch)
Color management
(ch)
HVD enhancer
(ch)
Timing controller
(ch)
Horizontal distortion aberration /
trapezoid correction
(ch)
Baseband
tint
(up to D2)
(ch)
Baseband
tint
(D1)
(ch)
DRAM
(Mbit)
AD converter:
8-bit
(ch)
AD converter:
10-bit
(ch)
OSD
(character font)
(ch)
OSD
(ch)
Regulator
(3.3V to 2.5V)
(ch)
Supply voltage
(V)
Surface mount package
Package name
(Toshiba)
Part Number Datasheet |
Link | Life-cycle | Analog Input: Composite (ch) |
Analog Input: Y/C (ch) |
Analog Input: YCbCr (up to D2) (ch) |
Analog Input: RGB (up to D2) (ch) |
Analog Input: RGB (up to D2) * also useable as YCbCr input (ch) |
Analog Input: RGB: WVGA * also useable as YCbCr input (ch) |
Analog Input: RGB: WVGA (ch) |
Analog Input: RGB: WQVGA * also useable as YCbCr input (ch) |
Digital Input: RGB: WVGA (6-bit x 3) (ch) |
Digital Input: RGB: WVGA (8-bit x 3) (ch) |
Digital Input: RGB: VGA (8-bit x 3) (ch) |
Digital Input: RGB: WQVGA (8-bit x 3) (ch) |
Digital Input: RGB: QVGA (8-bit x 3) (ch) |
Digital Input: RGB (up to 85MHz, 8bit x 3) (ch) |
Digital Input: ITU-R BT.601 (up to D2) (ch) |
Digital Input: ITU-R BT.656 (D1) (ch) |
Digital Input: LVDS (up to 40MHz) (ch) |
Digital Input: LVDS (Dual or single 2ch, up to 100MHz) (ch) |
Digital Output: ITU-R BT.601 (up to D2) (ch) |
Digital Output: ITU-R BT.601 (D1) (ch) |
Digital Output: ITU-R BT.656 (D1) (ch) |
Digital Output: ITU-R BT.656: D1 (Two lines output) (ch) |
Digital Output: YCbCr (8-bit 54MHz D2) (ch) |
Digital Output: YCbCr (8-bit 54MHz D2) *output enable for SAV/EAV (ch) |
Digital Output: RGB: WVGA (8-bit x 3) (ch) |
Digital Output: RGB: WVGA (6-bit x 3) (ch) |
Digital Output: RGB: VGA (8-bit x 3) (ch) |
Digital Output: RGB: VGA (6-bit x 3) (ch) |
Digital Output: RGB: WQVGA (8-bit x 3) (ch) |
Digital Output: RGB: WQVGA (6-bit x 3) (ch) |
Digital Output: RGB: QVGA (8-bit x 3) (ch) |
Digital Output: LVTTL (Data 28bit, Clock) (ch) |
Digital Output: LVDS (Dual or single 2ch, up to 100MHz) (ch) |
Digital Output: YUV656 (up to 80MHz at SDR mode or 75MHz at DDR mode) (ch) |
Multi color decoder (NTSC/PAL/SECAM) (ch) |
Multi color decoder (NTSC/PAL) (ch) |
Dynamic YC gamma (ch) |
Dynamic Y gamma (ch) |
Dynamic YC gamma using histogram detection (ch) |
Color management (ch) |
HVD enhancer (ch) |
Timing controller (ch) |
Horizontal distortion aberration / trapezoid correction (ch) |
Baseband tint (up to D2) (ch) |
Baseband tint (D1) (ch) |
DRAM (Mbit) |
AD converter: 8-bit (ch) |
AD converter: 10-bit (ch) |
OSD (character font) (ch) |
OSD (ch) |
Regulator (3.3V to 2.5V) (ch) |
Supply voltage (V) |
Surface mount package | Package name (Toshiba) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Total:17
Hit Count:17
|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ | ▼ ▲ |