Toshiba Launches 100V High-current Photorelay for Industrial Equipment

February 5, 2021

Toshiba Electronic Devices & Storage Corporation

Toshiba Launches 100V High-current Photorelay for Industrial Equipment

TOKYO— Toshiba Electronic Devices & Storage Corporation (“Toshiba”) has launched "TLP241B," a high-current photorelay in a DIP4 package for industrial equipment such as programmable logic controllers and I/O interfaces. Samples and production quantities are available now. 

TLP241B has integrated MOSFET based on Toshiba’s latest generation of U-MOS process. With TLP241B, the OFF-state output terminal voltage is extended to 100V, a 150% improvement from the 40V of the current TLP241A. It is housed in a versatile DIP4 package, and is the industry’s first[1] DIP4 packaged product to deliver 100V OFF-state output terminal voltage, 2A ON-state current and 5kV isolation voltage. This rating expansion covers a variety of applications.

TLP241B can replace a 1-Form-A contact mechanical relay. Unlike mechanical relays, TLP241B has no moving contacts to degrade. Its low current drive feature also improves product life. Other benefits are fast response time and PCB space saving due to smaller package size.

Since the maximum operating temperature rating is 110℃, temperature design margins of equipment are easier to obtain.

Applications

  • Industrial equipment (Programmable logic controllers, I/O interface and various sensor control, etc.)
  • Building automation systems (Heating, Ventilation and Air Conditioning(HVAC) and thermostats, etc.)
  • Replacement of mechanical relays (AC 24 to 48V system, DC 24 to 100V system)

Features

  • High ON-state current rating : ION=2A, IONP=6A (Pulsed)
  • OFF-state output terminal voltage rating : VOFF=100V
  • High operating temperature rating : Topr max=110℃
  • General-purpose DIP4 package with gull wing option (SMT) available

Main Specifications

(Unless otherwise specified, @Ta=25℃)

Part number

TLP241B

Package

DIP4

Absolute maximum ratings

OFF-state output terminal voltage  VOFF  (V)

100

ON-state current  ION  (A)

2.0

ON-state current (pulsed)  IONP  (A)

6.0

Operating temperature  Topr  (℃)

-40 to 110

Coupled electrical characteristics

Trigger LED current  IFT max  (mA)

3

ON-state resistance  RON typ.  (mΩ)

110

ON-state resistance  RON max  (mΩ)

200

Electrical characteristics

Output capacitance  COFF typ.  (pF)

300

Switching characteristics

Turn-on time  tON max  (ms)

3

Turn-off time  tOFF max  (ms)

0.5

Sample Check & Availability

Buy Online

Note:
[1] Among DIP4 packaged photorelays, as of February 4, 2021, Toshiba survey.

Follow the link below for more.

TLP241B

Follow the link below for more on Toshiba’s optical devices lineup.

Photorelays (MOSFET Output)

To check availability of the new products at online distributors, visit:

TLP241B
Buy Online

Customer Inquiries:

Optoelectronic Device Sales & Marketing Dept.

Tel: +81-3-3457-3431

*Company names, product names, and service names may be trademarks of their respective companies.
*Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.

開啟新視窗