Application Scope | Driver / Power amplifier |
---|---|
Polarity | NPN |
Complementary Product | 2SA1225 |
RoHS Compatible Product(s) (#) | Available |
計畫停產,新設計中不推薦使用。
器件型號 | 兼容性 | 備註 |
---|---|---|
TTC004B | Different package and similar characteristics | Different DC current gain |
Toshiba Package Name | PW-Mold |
---|---|
Pins | 3 |
Mounting | Surface Mount |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Collector Current | IC | 1.5 | A |
Collector power dissipation | PC | 15 | W |
Collector power dissipation | PC | 1 | W |
Collector-emitter voltage | VCEO | 160 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Transition frequency (Typ.) | fT | IC=0.1A VCE=10V |
100 | MHz |