DF2S24FS

ESD protection diode (standard type, single)

Description

Internal Connection Single
Number of Circuits 1
Number of Protected Lines 1
Configuration Unidirectional
Application General-purpose
RoHS Compatible Product(s) (#) Available

Package Information

package name (TOSHIBA) SOD-923 (SOD-923)
Package Image SOD-923
package code SOD-923
Pins 2
Mounting Surface Mount
Width×Length×Height
(mm)
1.0×0.6×0.4
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Electrostatic discharge voltage(IEC61000-4-2) VESD +/-10 kV

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Working peak reverse voltage (Max) VRWM - 19 V
Total Capacitance (Typ.) CT VR=0V
f=1MHz
8.5 pF
Dynamic impedance (Max) ZZ IZ=5mA 70 Ω
Reverse Breakdown Voltage (Min) VBR - 22.8 V
Reverse Current (Max) IR VRWM=19V 0.5 μA
Zener Voltage (Typ.) VZ IZ=5mA 24 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Apr,2018

Mar,2019

Mar,2023

Sep,2024

Sep,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC-Q100
AEC-Q101
Note
DF2S24FS,L3M 10000 Yes - General Use
DF2S24FS,L3XGM 10000 - Yes Yes (Note) Unintended Use (Note)

(Note):For more information, please contact our sales or use the inquiry form on our website.


Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open