Application Scope | UHF/VHF band professional radio (520MHz) |
---|---|
Polarity | N-ch |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | PW-X |
---|---|
Package Image | |
Pins | 4 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
6.1×6.3×1.5 |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
Please refer to the link destination to check the detailed size.
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Drain current | ID | 5 | A |
Power Dissipation | PD | 20 | W |
Drain-Source voltage | VDSS | 36 | V |
項目 | 符號 | 條件 | 值 | 單位 |
---|---|---|---|---|
Output Power (Min) | POUT | PIN=0.5W Tc=25℃ VDD=9.6V f=520MHz |
7.5 | W |