產品概要

Application Scope Power Management Switches
Polarity P-ch
Generation U-MOSⅥ
Internal Connection Single
RoHS Compatible Product(s) (#) Available

包裝資訊

Toshiba Package Name SOT-1220 (UDFN6B)
Package Image UDFN6B
Package Code SOT-1220
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×2.0×0.75
Package Dimensions 檢視
Land pattern dimensions 檢視
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

絕對最大額定值

項目 符號 單位
Drain-Source voltage VDSS -12 V
Gate-Source voltage VGSS +/-6 V
Drain current ID -12 A
Power Dissipation PD 1.25 W

電器特性

項目 符號 條件 單位
Gate threshold voltage (Max) Vth - -1.0 V
Gate threshold voltage (Min) Vth - -0.3 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 12
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 16
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 21
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.5V 30
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.2V 61
Input capacitance (Typ.) Ciss - 2700 pF
Total gate charge (Typ.) Qg VGS=-4.5V 37.6 nC
購買及樣品申請
請聯繫東芝的官方經銷商之一或最近的東芝銷售辦事處
點選以下連結搜索和購買小量樣品

文檔

  • 如果沒看到確認框則對應文件目前無法下載

May,2014

Feb,2019

Aug,2024

Sep,2024

Sep,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note
SSM6J505NU,LF 3000 Yes General Use

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

Notes

返回列表頁
開啟新視窗