Function | Full, Half, Quarter step resolution / BiCD Clock-input 2-phase bipolar stepping motor driver / PWM constant current drive / High output current / Low R-on |
---|---|
Application Scope | Stepping motor drivers / Bipolar stepping motor drivers |
Class | BiCD 2-phase bipolar stepping motor driver |
Number of drive motors (stepping motor) | 1 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | HTSSOP48-P-300-0.50 |
---|---|
Package Image | |
Pins | 48 |
Mounting | Surface Mount |
Package Dimensions | 檢視 |
Land pattern dimensions | 檢視 |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
項目 | 符號 | 值 | 單位 |
---|---|---|---|
Output Current | IOUT(peak) | 4 | A |
Operating Temperature (Max) | Topr | 85 | ℃ |
Operating Temperature (Min) | Topr | -20 | ℃ |
Output Voltage | VO | 50 | V |