Feature | HDMI® 1.4 to MIPI® CSI-2℠ 1.01 / HDMI® Video format: Up to FHD (1920 x 1080, 60 fps, 24 bpp) |
---|---|
Application Scope | digital media adapter (DMA) / smart monitor / smart set-top box / smart TV |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | P-LFBGA64-0707-0.80-002 |
---|---|
Pins | 64 |
Mounting | Surface Mount |
Package size | 7mm×7mm |
Pin pitch | 0.8 mm |
Please refer to the link destination to check the detailed size.
Contact us
Contact usFrequently Asked Questions
FAQs