Function | Dual SPDT USB switch |
---|---|
Configuration (switch type) | SPDT |
Number of Circuits | 2 |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | TSSOP14 |
---|---|
Package Image | |
Pins | 14 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
5.4×6.4×1.0 |
Package Dimensions | View |
Land pattern dimensions | View |
CAD data (Symbol, Footprint and 3D model) |
Download from UltraLibrarian® in your desired CAD format (Note) |
Please refer to the link destination to check the detailed size.
(Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Power Dissipation | PD | 180 | mW |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Supply voltage (Max) | VCC | - | 4.3 | V |
Supply voltage (Min) | VCC | - | 2.3 | V |
Operating temperature | Topr | - | -40 to 85 | ℃ |
Switch terminal ON capacitance (Typ.) | CON | - | 5 | pF |
ON-resistance (Typ.) | RON | - | 4.5 | Ω |
Contact us
Contact usFrequently Asked Questions
FAQs