News Center

This page is listing links of the press release and topics published by Toshiba Electronic Devices and Storage Corporation.
Information in the news and topics, including product prices and specifications, content of services and contact information, is current on the date of the news announcement, but is subject to change without prior notice. The news before March 31, 2017 is the news published by Toshiba Storage & Electronic Devices Solutions Company.

Release Year
Category
News Category
26-05-2020
SiC SBDs of 650 V/12 A contributing to power saving and high efficiency of power supply PFCs : TRS12A65F, TRS12E65F
25-05-2020
A MOSFET gate driver switch IPD for automotive high current applications : TPD7106F
22-05-2020
Bidirectional TVS diode with a higher peak pulse current rating that contributes to improving reliability of the IC's power supply lines : DF2B5PCT, DF2B7PCT
13-05-2020
40 V/60 V N-channel power MOSFETs with small and surface mounting that contributes to low power consumption of automotive equipment : XPN3R804NC, XPN7R104NC, XPN6R706NC, XPN12006NC
31-03-2020
Lineup expansion of the new generation super junction N-ch power MOSFET “DTMOSVI series” contributing to higher efficiency of power supplies: TK110N65Z, TK110Z65Z, TK110A65Z, TK125V65Z, TK155A65Z, TK170V65Z, TK190A65Z, TK210V65Z
30-03-2020
Single-supply 4-bit level shifters for automotive use that allows easier design of voltage level translation circuits : 74LV4T125FK, 74LV4T125FT, 74LV4T126FK, 74LV4T126FT
27-02-2020
A general-purpose package is newly available in the lineup of Toshiba’s small, surface mount LDO regulator which enables long operation and operational stability of IoT equipment : TCR3UF series
21-02-2020
Lineup expansion of general purpose logic ICs that can be used for a wide range of applications by raising the operating temperature
15-01-2020
A lineup expansion of small MOSFETs for automotive equipment offering low power consumption with low On-resistance: SSM6J808R, SSM6K819R
03-09-2019
Low capacitance TVS diodes for automotive applications offering fine protection performance while keeping signal quality at several Gbps : DF2S5M4FS, DF2S6M4FS
20-08-2019
A lineup expansion of TVS diodes for mobile devices by a product with an increased peak pulse current rating for improved surge protection performance: DF2B7BSL
19-07-2019
Launch of photocouplers for IGBTs and MOSFETs gate drive that are thin, support high temperature operations, and can be mounted on the back side of a board or where height is limited: TLP5751H(LF4), TLP5752H(LF4), TLP5754H(LF4)
10-07-2019
Toshiba expands lineup of SBD, which uses a compact package with high heat dissipation ability that allows easier thermal design, by 30 V/ 40 V products: CUHS20F40, CUHS20F30, CUHS15F40, CUHS15F30, CUHS20S40, CUHS20S30, CUHS15S40, CUHS15S30
21-06-2019
-40 V P-channel power MOSFETs for automotive use, with -4.5 V drive voltage enabling operation even during a battery voltage drop: XPH3R114MC, XPH4R714MC, XPN9R614MC
08-05-2019
Lineup expansion of the new generation super junction N-ch power MOSFET “DTMOSVI series” contributing to higher efficiency of power supplies: TK040Z65Z, TK065N65Z, TK065Z65Z, TK090N65Z, TK090Z65Z, TK090A65Z
28-03-2019
A compact load switch IC with increased strength package using mold resin: TCK207AN
28-03-2019
Expanded the lineup of general rectifier diodes that can reduce power consumption of equipment: CRG04A
25-03-2019
4-bit level shifter that helps to reduce the power consumption of automotive equipment: TC7MP3125FK
28-02-2019
Lineup expansion of 600 V planar MOSFET π-MOSIX series products that allow greater design flexibility by reducing EMI noise: TK430A60F, TK370A60F
20-12-2018
A discrete IGBT with wide SOA for PFCs of air conditioners’ power supplies: GT50J123
A new window will open