Product News 2023-12
Toshiba Electronic Devices & Storage Corporation ("Toshiba") has launched chopper SiC MOSFET modules “MG800FXF1ZMS3[1]” and ”MG800FZF1JMS3[2]” with ratings of 3300 V and 800 A using 3rd generation silicon carbide (SiC) MOSFET and SBD chips for industrial equipment and has expanded its lineup.
The new products MG800FXF1ZMS3 and MG800FXF1JMS3 adopt an iXPLV[3] package with Ag sintering internal bonding technology and high compatibility with mounting. These offers low conduction loss with low drain-source on-voltage (sense) of 1.3 V (typ.)[4], and also offers low switching loss with low turn-on switching loss of 230 mJ (typ.)[5] and low turn-off switching loss of 230 mJ (typ.)[5]. These contribute to reducing the power loss of equipment and the size of cooling device.
The lineup of Toshiba's MOSFET modules of iXPLV package has three products, including existing product MG800FXF2YMS3 (3300 V / 800 A / Dual SiC MOSFET module.) This provides a wide range of product selection. This can be used in 2-level inverters, buck/boost converters and 3-level inverters.
Toshiba will continue to meet the market needs for high efficiency and the downsizing of industrial equipment.
Notes:
[1] High-side: SiC MOSFET, Low-side: SiC SBD
[2] High-side: SiC SBD, Low-side: SiC MOSFET
[3] iXPLV: intelligent fleXible Package Low Voltage
[4] Test condition: ID=800 A, VGS=+20 V, Tch=25 °C
[5] Test condition: VDD=1800 V, ID=800 A, Tch=175 °C
Industrial equipment
(Tc=25 °C, unless otherwise specified)
| Part number | ||||
|---|---|---|---|---|
| Toshiba’s package name | iXPLV | |||
| Absolute maximum ratings |
Drain-source voltage VDSS (V) | 3300 | ||
| Gate-source voltage VGSS (V) | +25 / -10 | |||
| Drain current (DC) ID (A) | 800 | |||
| Drain current (pulsed) IDP (A) | 1600 | |||
| Channel temperature Tch (°C) | 175 | |||
| Isolation voltage Visol (Vrms) | 6000 | |||
| Electrical characteristics |
Drain-source on-voltage (sense) VDS(on)sense (V) |
ID=800 A, VGS=+20 V, Tch=25 °C |
Typ. | 1.3 |
| Source-drain on-voltage (sense) VSD(on)sense (V) |
IS=800 A, VGS=+20 V, Tch=25 °C |
Typ. | 1.3 | |
| Source-drain off-voltage (sense) VSD(off)sense (V) |
IS=800 A, VGS=-6 V, Tch=25 °C |
Typ. | 2.1 | |
| Turn-on switching loss Eon (mJ) |
VDD=1800 V, ID=800 A, Tch=175 °C |
Typ. | 230 | |
| Turn-off switching loss Eoff (mJ) |
Typ. | 230 | ||
Note: The application circuits shown in this document are provided for reference purposes only.
Thorough evaluation is required, especially at the mass-production design stage.
Providing these application circuit examples does not grant any license for industrial property rights.
* Company names, product names, and service names may be trademarks of their respective companies.
* Information in this document, including product prices and specifications, content of services and contact information, is current on the date of the announcement but is subject to change without prior notice.