| Feature | SiC MOSFET + SiC SBD type |
|---|---|
| Application | High power switching (Power conversion, Motor drive) |
| Circuit Configuration | Low side chopper |
| RoHS Compatible Product(s) (#) | Available |
| Toshiba Package Name | iXPLV |
|---|---|
| Package Image |
|
| Mounting | Surface Mount |
| Width×Length×Height (mm) |
144×99.5×40 |
| Package Dimensions | View |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note2) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Drain current (DC) | ID | 800 | A |
| Drain-Source voltage | VDSS | 3300 | V |
| Channel temperature | Tch | 175 | ℃ |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Drain-source on-voltage(Sense terminal) (Typ.) | VDS(on)sense | ID=800A Tch=25℃ VGS=20V |
1.3 | V |
| Source-drain off-voltage(Sense terminal) (Typ.) | VSD(off)sense | IS=800A Tch=25℃ VGS=-6V |
2.1 | V |
| Turn-on switching loss (Typ.) | Eon | - | 230 | mJ |
| Turn-off switching loss (Typ.) | Eoff | - | 230 | mJ |
| Reverse recovery loss (Typ.) | Err | - | 10 | mJ |
Contact us
Contact usFrequently Asked Questions
FAQs