MG800FXF1ZMS3

SiC MOSFET Modules

Description

Feature SiC MOSFET + SiC SBD type
Application High power switching (Power conversion, Motor drive)
Circuit Configuration Hgh side chopper
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name iXPLV
Package Image Toshiba MG800FXF1ZMS3 SiC MOSFET Modules product iXPLV package image
Mounting Surface Mount
Width×Length×Height
(mm)
144×99.5×40
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain current (DC) ID 800 A
Drain-Source voltage VDSS 3300 V
Channel temperature Tch 175

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Drain-source on-voltage(Sense terminal) (Typ.) VDS(on)sense ID=800A
Tch=25℃
VGS=20V
1.3 V
Source-drain off-voltage(Sense terminal) (Typ.) VSD(off)sense IS=800A
Tch=25℃
VGS=-6V
2.1 V
Turn-on switching loss (Typ.) Eon - 230 mJ
Turn-off switching loss (Typ.) Eoff - 230 mJ
Reverse recovery loss (Typ.) Err - 10 mJ
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open