Data Center / Enterprise

Toshiba Cloud-Scale and Enterprise HDDs provide unsurpassed quality and reliability for demanding 24/7 server and storage deployments. Leading CSPs and OEMs consistently rely on Toshiba for cost-efficient enterprise scale capacity with field-proven quality and power-saving TCO benefits.

Lineup

Cloud-Scale Capacity
CSPs and big-data projects use high-capacity HDDs to keep pace with rapid data growth. Toshiba Cloud-Scale HDDs use an innovative 10-disk Helium laser-sealed design to provide reliable, power-efficient, high-density storage capacity with significant TCO benefits for cloud-scale infrastructure.

Up to 22TB, Helium-Sealed Design, Low-power bias for best TCO

Enterprise Capacity
Data management and storage utilization are key considerations for Enterprise IT. Toshiba Enterprise Capacity HDDs come in a range of capacities designed to support 24/7 mixed use workloads, to help enterprises right-size their data storage infrastructure and protect their valuable digital assets.

Up to 10 TB CMR capacity, 3.5-inch Form Factor

Enterprise Performance
Transaction-oriented workloads routinely utilize tiers of storage to process data efficiently. Toshiba Enterprise Performance HDDs come in a range of capacities and low-latency 15Krpm and 10Krpm models, providing reliable, Enterprise-grade storage designed for 24/7 high-duty-cycle workloads.

Up to 2.4 TB, 15K or 10K rpm for low-latency, 2.5-inch 15 mm Form Factor

MG11 Series
Up to 24TB/SAS or SATA Interface/CMR*
MG10F Series
Up to 22TB/SAS or SATA Interface/CMR*
MG10 Series
Up to 20TB/SAS or SATA Interface/CMR*
MG09 Series
Up to 18TB/SAS or SATA Interface/CMR*
MG08 Series
Up to 16TB/SAS or SATA Interface/CMR*
AL14SX Series
Up to 900 GB/15000 rpm/2.5-inch SAS Interface/CMR*
AL15SE Series
Up to 2.4 TB/10500 rpm/2.5-inch SAS Interface/CMR*

Video Clips

Documents

문의

문의

문의

자주 있는 문의

자주 있는 문의

구매

구매처

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open