PC

Notebook and desktop PCs help us to lead more productive and enjoyable lives. Toshiba PC-grade HDDs provide a very wide range of industry-standard disk storage capacities to help PC and platform designers efficiently store and deliver better quality digital content to enhance our digital lives.

Lineup

3.5-inch Form Factor

X300 Pro
Workload up to 300 TB/year, MTTF/MTBF 1.0 million hours, CMR*
X300
MTTF/MTBF 0.6 million hours, 7200 rpm speed with up to 512 MiB buffer, CMR*
P300
7200/5400 rpm speed with up to 256 MiB buffer, For Personal Storage, SMR*
MD07ACA Series
Up to 14 TB/256 MiB Buffer/7200 rpm/CMR*
MD04 Series
Up to 6 TB/128 MiB Buffer/7200 rpm/CMR*
DT02 7200rpm 2TB
2 TB/256 MiB Buffer/7200 rpm/SMR*
DT02 Series
Up to 6 TB/128 MiB Buffer/5400 rpm/SMR*

2.5-inch Form Factor

MQ04 Series
Up to 2 TB/9.5 or 7.0 mm Height/5400 rpm/SMR*

For Non-PC

MQ01ABF Series
Up to 500 GB/7.0 mm Height/5400 rpm/CMR*
MQ01ABU-W Series
Up to 500 GB/7.0 mm Height/Wipe Technology/CMR*
MQ01ABU-BW Series
Up to 500 GB/7.0 mm Height/FIPS/CMR*

*CMR: Conventional Magnetic Recording, SMR: Drive-Managed SMR (Shingled magnetic recording) 

Support

Check Product Archive

문의

문의

문의

자주 있는 문의

자주 있는 문의

구매

구매처

Note

  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
A new window will open